Skip to main content Skip to search Skip to main navigation
The Integral swivel caster with central, total lock features a stem with cam hole for profile bars, short version fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system. The wheel consists of a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material and precision ball bearing, sealed for smooth operation. The wheel diameter measures 7.87 inches with an overall height of 9.02 inches. Load capacity specifications include dynamic loads of 330.69 lb at 1.86 mph and 330.69 lb at 2.49 mph, while the static load capacity reaches 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
2046XSX200R36-32S30 D 9002 4xM6 W
EAN
4031582342178
S4 Materialnummer
990060345
Core attributes
Zertifikat
Tested and monitored by TÜV Süd
Gehäusetyp
Swivel caster with central , total lock
Gesamtbreite
2.76 in
Tragfähigkeit bei 3 km/h
330.69 lb
Tragfähigkeit bei 4 km/h
330.69 lb
Statische Tragfähigkeit
992.08 lb
Bauhöhe
9.02 in
Temperaturbereich (Maximum)
176 °F
Temperaturbereich (Minimum)
-13 °F
Gesamtgewicht
3.66 lb
Produktname
Integral
Norm
EN12531 - Hospital Bed Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Anzahl der Montagebohrungen im Zapfen
4
Hinweis
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Befestigungsart
Stem with cam hole for profile bars, short version
Zapfen Durchmesser
1.26 in
Zapfenlänge
2.01 in
Gewindeposition im Zapfen
0.28 in
Housing
Farbe
Gray white (RAL9002)
Gabelform
Closed
Material
Steel sheet, medium
Schwenklager
Precision ball bearing
Dom Durchmesser
2.76 in
Störkreis
12.6 in
Ausladung
2.36 in
Schwenkradius
6.3 in
Wheel
Härte der Lauffläche (D)
59 Shore D
Material des Radkörpers
Polyamide, electric conductive
Material der Lauffläche
Polyurethane, injected, electric-conductive
Breite der Lauffläche
1.38 in
Durchmesser
7.87 in
Breite des Radkörpers
1.38 in
Fadenschutz
Integrated threadguard
Laufflächenfarbe
Slate gray (similar RAL7015)
Lager
Precision ball bearing, sealed
Radfarbe
Slate gray (RAL7015)
Handle Set
Befestigungsoptionen
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

IF Design Award

IF Design Award

Red Dot Design Award

Red Dot Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Award-winning design
Awarded with prestigious prizes by international juries
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Protective seal
Wheels with sealed bearings to protect against spray water and dirt
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Individual cover
Shape of the housing cover can be customised
Certified safety
TÜV Süd certified performance standard
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers
Multistage switching function
Up to three locking positions: directional lock, total lock, or free mobility
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Extremely strong construction
Extremely strong construction
Skip product gallery

Accessories

Accessory
Adaptor
Adapter m. Gew. Stift

The Adaptor is a specialized accessory designed to enhance caster functionality and compatibility across various industrial and commercial applications. Weighing 0.21 pounds, this lightweight component is engineered to facilitate seamless integration between caster assemblies and mounting surfaces, ensuring optimal load distribution and operational stability. The adaptor's compact design makes it suitable for equipment requiring flexible caster configurations, while its minimal weight contribution helps maintain overall system balance and maneuverability. This accessory is ideal for engineers and technicians seeking reliable connection solutions that maintain caster performance standards in demanding environments.

Accessory
Change lever
Schalthebel 24S45 o. Gew. Stift

The Change lever is an accessory designed for caster applications, engineered to provide reliable operational control in demanding industrial environments. This component weighs 0.25 pounds, making it a lightweight addition to caster assemblies while maintaining structural integrity and durability. The Change lever facilitates smooth transitions and adjustments in caster positioning, enabling operators to modify directional control and locking mechanisms with minimal effort. Its compact design integrates seamlessly with standard caster configurations, supporting efficient workflow in material handling, furniture mobility, and equipment positioning applications. This accessory is manufactured to precise engineering specifications, ensuring consistent performance and extended service life across various operational conditions and load requirements.

Accessory
Change lever
Schalthebel 28S45 m. Gew. Stift

The Change lever is an accessory designed for caster applications, engineered to provide reliable operational control and enhanced functionality in demanding industrial environments. This component weighs 0.14 pounds, making it a lightweight addition to your caster assembly that minimizes overall system weight while maintaining structural integrity. The Change lever is manufactured to precise specifications, ensuring seamless integration with standard caster mechanisms and delivering consistent performance across repeated operational cycles. This accessory is ideal for applications requiring manual adjustment or quick-change capabilities, offering engineers a practical solution for systems that demand flexibility and ease of maintenance in the field.

Accessory
Change lever
Schalthebel 65S45 m. Gew. Stift

The Change lever is an accessory designed for caster applications, engineered to provide reliable operational control in demanding industrial environments. This component weighs 0.21 pounds, making it a lightweight addition to your caster assembly that does not significantly impact overall system weight or maneuverability. The Change lever facilitates smooth transitions and adjustments in caster functionality, enabling operators to modify directional control or locking mechanisms with minimal effort. Its compact design ensures easy integration into existing caster systems while maintaining structural integrity and durability under continuous use. This accessory is suitable for applications requiring frequent manual adjustments to caster behavior, offering both precision and ease of operation for maintenance personnel and end users alike.

Accessory
Bearing bush
Lager Buchse m. Gew. Stift SW7/16in

The bearing bush is an accessory designed for caster applications, engineered to provide reliable rotational support and smooth operational performance in demanding industrial environments. This precision component weighs 0.08 pounds and is constructed to exacting specifications to ensure optimal compatibility with standard caster assemblies. The bearing bush facilitates reduced friction and extended service life by maintaining proper load distribution across the wheel assembly. Its compact design allows for straightforward installation and maintenance procedures, making it an essential replacement part for facilities requiring consistent caster performance and reliability in material handling operations.

Accessory
Profile bar
Profilstahl 6kt-11x1000

The Profile bar is an accessory designed to enhance caster functionality and performance in industrial and commercial applications. This component serves as a structural reinforcement element that integrates seamlessly with standard caster assemblies to provide improved load distribution and stability during operation. The profile bar is engineered to accommodate various mounting configurations and is compatible with multiple caster types, making it a versatile solution for equipment requiring enhanced structural support. Its robust construction ensures reliable performance in demanding environments while maintaining compatibility with existing caster systems. This accessory is particularly valuable for applications where additional rigidity and load-bearing capacity are essential for optimal equipment performance and longevity.

Skip product gallery

Matching Products

Variants
Swivel caster with central, total or directional lock 7.87 in
Swivel caster with central, total or directional lock 7.87 in
Integral
2044XSX200R36-32S30 D 9002 4xM6 W

The Integral is a swivel caster with central, total or directional lock designed for demanding medical applications. It features a stem with cam hole for profile bars, short version fitting, with the important note that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material, supported by precision ball bearing, sealed for reliable performance. The wheel diameter measures 7.87 inches with an overall height of 9.02 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound devices in hospitals and nursing facilities.

7.87 in
9.02 in
331 lb
7.87 in
9.02 in
331 lb