Skip to main content Skip to search Skip to main navigation
The Integral swivel caster with central, total lock features a stem with cam hole for profile bars fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide body with injected polyurethane tread material and sealed precision ball bearing for reliable performance, measuring 5.91 inches in diameter. The caster has an overall height of 7.2 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 2.49 mph and a static load capacity of 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, ultrasound equipment, and applications in hospitals, nursing homes, and retirement facilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2046UAX150R26-28S45 D 9002 4xM8 W
EAN
4031582411812
S4 Material Number
990035716
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel caster with central , total lock
Overall width
2.44 in
Load capacity at 4 km/h
330.69 lb
Load capacity Static
992.08 lb
Overall Height
7.2 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
2.22 lb
Product name
Integral
Standard
EN12531 - Hospital Bed Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
4
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Fitting type
Stem with cam hole for profile bars
Bolt diameter
1.1 in
Bolt length
3.78 in
Bolt thread position
0.75 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Closed
Housing Material
Steel sheet, medium
Swivel bearing
Precision ball bearing
Dome diameter
2.44 in
Swivel interference
9.06 in
Offset
1.57 in
Swivel radius
4.53 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
1.26 in
Diameter
5.91 in
Body width
1.26 in
Threadguards
Integrated threadguard
Tread color
Slate gray (RAL7015)
Bearing
Precision ball bearing, sealed
Wheel color
Slate gray (RAL7015)
Handle Set
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

IF Design Award

IF Design Award

Red Dot Design Award

Red Dot Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Award-winning design
Awarded with prestigious prizes by international juries
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Protective seal
Wheels with sealed bearings to protect against spray water and dirt
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Individual cover
Shape of the housing cover can be customised
Certified safety
TÜV Süd certified performance standard
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers
Multistage switching function
Up to three locking positions: directional lock, total lock, or free mobility
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Extremely strong construction
Extremely strong construction