Skip to main content Skip to search Skip to main navigation
The Integral swivel caster with central, total or directional lock features a stem with cam hole for profile bars, short version fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material, supported by precision ball bearing, sealed components, and measures 5.91 inches in diameter. The caster has an overall height of 7.2 inches and provides a dynamic load capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load capacity of 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
2044XSX150R36-32S30 D 9002 4xM6 W
EAN
4031582341041
S4 Materialnummer
990061694
Core attributes
Zertifikat
Tested and monitored by TÜV Süd
Gehäusetyp
Swivel caster with central, total or directional lock
Gesamtbreite
2.44 in
Tragfähigkeit bei 3 km/h
330.69 lb
Tragfähigkeit bei 4 km/h
330.69 lb
Statische Tragfähigkeit
992.08 lb
Bauhöhe
7.2 in
Temperaturbereich (Maximum)
176 °F
Temperaturbereich (Minimum)
-13 °F
Gesamtgewicht
2.45 lb
Produktname
Integral
Norm
EN12531 - Hospital Bed Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Anzahl der Montagebohrungen im Zapfen
4
Hinweis
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Befestigungsart
Stem with cam hole for profile bars, short version
Zapfen Durchmesser
1.26 in
Zapfenlänge
2.01 in
Gewindeposition im Zapfen
0.28 in
Housing
Farbe
Gray white (RAL9002)
Gabelform
Closed
Material
Steel sheet, medium
Schwenklager
Precision ball bearing
Dom Durchmesser
2.44 in
Störkreis
9.06 in
Ausladung
1.57 in
Schwenkradius
4.53 in
Wheel
Härte der Lauffläche (A)
91 Shore A
Härte der Lauffläche (D)
40 Shore D
Material des Radkörpers
Polyamide, electric conductive
Material der Lauffläche
Polyurethane, injected, electric-conductive
Breite der Lauffläche
1.26 in
Durchmesser
5.91 in
Breite des Radkörpers
1.26 in
Fadenschutz
Integrated threadguard
Laufflächenfarbe
Slate gray (similar RAL7015)
Lager
Precision ball bearing, sealed
Radfarbe
Slate gray (RAL7015)
Handle Set
Befestigungsoptionen
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

IF Design Award

IF Design Award

Red Dot Design Award

Red Dot Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Award-winning design
Awarded with prestigious prizes by international juries
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Protective seal
Wheels with sealed bearings to protect against spray water and dirt
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Individual cover
Shape of the housing cover can be customised
Certified safety
TÜV Süd certified performance standard
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers
Multistage switching function
Up to three locking positions: directional lock, total lock, or free mobility
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Extremely strong construction
Extremely strong construction
Skip product gallery

Accessories

Accessory
Adaptor
Adapter m. Gew. Stift

The Adaptor is a lightweight accessory designed to enhance caster functionality and compatibility across various mounting configurations. Weighing just 0.21 lb, this precision-engineered component provides seamless integration between different caster systems and mounting hardware, ensuring optimal performance and reliable connection. The adaptor's compact design minimizes additional weight while maintaining structural integrity for industrial applications.

Accessory
Change lever
Schalthebel 24S45 o. Gew. Stift

The Change lever accessory is designed to provide enhanced operational control for caster systems, enabling users to efficiently modify caster configurations and settings during equipment operation. This precision-engineered component weighs 0.25 lb, making it lightweight yet durable enough to withstand regular use in industrial and commercial applications where reliable caster performance is essential.

Accessory
Change lever
Schalthebel 28S45 m. Gew. Stift

The Change lever accessory is designed to provide enhanced operational control for caster systems, enabling users to efficiently modify caster configurations and settings during equipment operation. This precision-engineered component weighs 0.14 lb, making it lightweight yet durable enough to withstand regular industrial use while maintaining optimal functionality and reliability in various caster applications.

Accessory
Change lever
Schalthebel 65S45 m. Gew. Stift

The Change lever accessory is designed to enhance caster functionality by providing operators with a convenient mechanism for adjusting caster settings or configurations during operation. This lightweight component weighs just 0.21 lb, making it easy to handle and install without adding significant bulk to the caster assembly, while delivering reliable performance for industrial applications.

Accessory
Bearing bush
Lager Buchse m. Gew. Stift SW7/16in

The Bearing bush is a precision-engineered accessory designed to enhance caster performance and longevity by providing smooth rotational movement and reducing friction between moving components. This lightweight component weighs just 0.08 lb, making it ideal for applications where weight considerations are critical while maintaining structural integrity and operational reliability.

Accessory
Profile bar
Profilstahl 6kt-11x1000

The Profile bar is an accessory designed to enhance caster functionality and performance in industrial applications. This component serves as a structural element that provides additional support and stability to caster assemblies, ensuring optimal load distribution and smooth operation across various surfaces. The profile bar integrates seamlessly with existing caster systems.

Skip product gallery

Matching Products

Variants
Swivel caster with central , total lock 5.91 in
Swivel caster with central , total lock 5.91 in
Integral
2046XSX150R36-32S30 D 9002 4xM6 W

The Integral swivel caster with central, total lock features a stem with cam hole for profile bars, short version fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system. The wheel consists of a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material and sealed precision ball bearing for smooth operation. Overall height measures 7.2 inches with a wheel diameter of 5.91 inches. Load capacity specifications include dynamic loads of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while static load capacity reaches 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound equipment in hospitals and nursing facilities.

5.91 in
7.2 in
331 lb
5.91 in
7.2 in
331 lb
Skip product gallery

Matching Products

Variants
Swivel caster with central , total lock 5.91 in
Swivel caster with central , total lock 5.91 in
Integral
2046XSX150R36-32S30 D 9002 4xM6 W

The Integral swivel caster with central, total lock features a stem with cam hole for profile bars, short version fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system. The wheel consists of a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material and sealed precision ball bearing for smooth operation. Overall height measures 7.2 inches with a wheel diameter of 5.91 inches. Load capacity specifications include dynamic loads of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while static load capacity reaches 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound equipment in hospitals and nursing facilities.

5.91 in
7.2 in
331 lb
5.91 in
7.2 in
331 lb