Skip to main content Skip to search Skip to main navigation

CAD files

The Integral swivel caster features a solid stem, round fitting designed for hospital bed applications, where washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium-grade steel sheet and incorporates a precision ball bearing swivel mechanism for smooth rotation. The wheel assembly consists of an electric-conductive polyamide body with injected electric-conductive polyurethane tread material, supported by sealed precision ball bearings for reliable operation. The wheel diameter measures 5.91 inches, with an overall caster height of 7.2 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 661.39 lb. This caster is washable according to AK-BWA standards, making it suitable for medical equipment requiring frequent sanitization and electrical conductivity for safe operation in healthcare environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2040XSX150R05-32
EAN
4031582340587
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel caster
Load capacity at 3 km/h
330.69 lb
Load capacity at 4 km/h
330.69 lb
Load capacity Static
661.39 lb
Overall Height
7.2 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-22 °F
Overall weight
2.64 lb
Product name
Integral
Standard
similar EN12531- Hospital Bed Castors
Electric conductive
Stainless
Fitting
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Fitting type
Solid stem, round
Bolt diameter
1.26 in
Bolt length
1.77 in
Housing
Fork shape
Closed
Housing Material
Steel sheet, medium
Swivel bearing
Precision ball bearing
Swivel interference
9.06 in
Offset
1.57 in
Swivel radius
4.53 in
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
1.26 in
Diameter
5.91 in
Threadguards
Integrated threadguard
Bearing
Precision ball bearing, sealed
Handle Set
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

IF Design Award

IF Design Award

Red Dot Design Award

Red Dot Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Award-winning design
Awarded with prestigious prizes by international juries
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Protective seal
Wheels with sealed bearings to protect against spray water and dirt
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Individual cover
Shape of the housing cover can be customised
Certified safety
TÜV Süd certified performance standard
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers
Multistage switching function
Up to three locking positions: directional lock, total lock, or free mobility
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Extremely strong construction
Extremely strong construction