Skip to main content Skip to search Skip to main navigation
The Integral twin swivel caster features a solid stem, round fitting that requires sealing in the fitting area by the hospital bed manufacturer for washable beds. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide body with an injected, electric-conductive polyurethane tread and sealed precision ball bearing for reliable performance. With a wheel diameter of 3.94 inches, the caster has an overall height of 5.08 inches. The load capacity specifications include a dynamic load rating of 275.58 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 826.73 lb. This caster is specifically designed for demanding medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound devices in hospitals and nursing facilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
2940USX100R05-32 9002 W
EAN
4031582341300
S4 Materialnummer
990063376
Core attributes
Zertifikat
Tested and monitored by TÜV Süd
Gehäusetyp
Swivel caster
Gesamtbreite
2.48 in
Tragfähigkeit bei 3 km/h
275.58 lb
Tragfähigkeit bei 4 km/h
275.58 lb
Statische Tragfähigkeit
826.73 lb
Bauhöhe
5.08 in
Temperaturbereich (Maximum)
176 °F
Temperaturbereich (Minimum)
-13 °F
Gesamtgewicht
2.59 lb
Produktname
Integral twin
Norm
EN12531 - Hospital Bed Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Anzahl der Montagebohrungen im Zapfen
2
Hinweis
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Befestigungsart
Solid stem, round
Zapfen Durchmesser
1.26 in
Zapfenlänge
1.77 in
Gewindeposition im Zapfen
0.28 in
Housing
Farbe
Gray white (RAL9002)
Gabelform
Twin wheel housing
Material
Steel sheet, medium
Schwenklager
Precision ball bearing
Dom Durchmesser
2.42 in
Störkreis
6.69 in
Ausladung
1.22 in
Schwenkradius
3.35 in
Wheel
Härte der Lauffläche (A)
91 Shore A
Härte der Lauffläche (D)
40 Shore D
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected, electric-conductive
Breite der Lauffläche
0.59 in
Durchmesser
3.94 in
Breite des Radkörpers
0.59 in
Fadenschutz
With threadguard
Lager
Precision ball bearing, sealed
Radfarbe
Gray white (RAL9002)
Handle Set
Befestigungsoptionen
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

German Design Award

German Design Award

Red Dot Design Award

Red Dot Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Award-winning design
Awarded with prestigious prizes by international juries
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Protective seal
Wheels with sealed bearings to protect against spray water and dirt
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Certified safety
TÜV Süd certified performance standard
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers
Multistage switching function
Up to three locking positions: directional lock, total lock, or free mobility
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Extremely strong construction
Extremely strong construction
Skip product gallery

Accessories

Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is a reducing bushing, square accessory designed for caster applications, engineered to facilitate secure connections and smooth operational integration. This component features a bolt diameter of 1.1 inches, providing robust fastening capability for reliable assembly and installation. With a lightweight construction weighing 0.1 pounds, the bushing offers minimal impact on overall caster performance while maintaining structural integrity. The square reducing design enables efficient adaptation between different mounting interfaces, making it an essential component for caster systems requiring dimensional compatibility and secure mechanical coupling.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is a reducing bushing, square accessory designed for caster applications, engineered to provide reliable fitting solutions in demanding environments. This component features a bolt diameter of 1.1 inches, ensuring secure and stable attachment to standard caster mounting systems. With a compact weight of 0.08 pounds, the bushing maintains minimal mass while delivering robust performance characteristics. The square reducing design facilitates straightforward installation and compatibility with various caster configurations, making it an essential component for equipment requiring precise load distribution and directional control. This accessory is manufactured to exacting specifications for optimal durability and consistent operation across industrial and commercial caster applications.