Skip to main content Skip to search Skip to main navigation
The Alpha swivel caster is engineered for demanding industrial applications requiring reliable maneuverability and robust performance across diverse operational environments. This swivel caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing, ensuring smooth rotation and extended operational life under continuous use. The wheel assembly comprises a 4.92 inch diameter polyamide body with an integrated tread material identical to the wheel body, supported by a roller bearing that provides dependable load distribution and smooth rolling characteristics. The overall height of the caster measures 6.1 inches, accommodating standard mounting requirements for most industrial equipment. This caster delivers a static load capacity of 1102.31 pounds, enabling it to support substantial weight during stationary operations, while maintaining a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour, making it suitable for both powered and manually operated transport applications. The Alpha swivel caster is specifically designed for use in automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, providing versatile solutions across multiple industrial sectors.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470UOR125P62
EAN
4031582010572
S4 Material Number
990005185
Core attributes
Type
Swivel caster
Overall width
2.95 in
Load capacity at 4 km/h
551.16 lb
Load capacity Static
1102.31 lb
Overall Height
6.1 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
1.84 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
4.13 in
Plate width
3.15 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
2.95 in
Swivel interference
8.07 in
Offset
1.57 in
Swivel radius
4.04 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
1.57 in
Diameter
4.92 in
Body width
1.57 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Skip product gallery

Accessories

Wheel 4.92 in
Duratech
UOR 125x40-Ø12 HL44,4

The Duratech wheel is a polyamide caster wheel featuring a 4.92 inch diameter with a tread width of 1.57 inches and a hub length of 1.75 inches, designed for demanding industrial applications. The wheel is equipped with a roller bearing and utilizes an axle hole diameter of 0.47 inches for secure mounting. The tread material is identical with the wheel body, ensuring consistent wear characteristics and durability. This wheel is rated for a static load capacity of 1322.77 pounds and a dynamic load capacity of 661.39 pounds at a speed of 2.49 miles per hour, making it suitable for heavy-duty caster assemblies requiring reliable performance under substantial loads.

4.92 in
661 lb
4.92 in
661 lb
Skip product gallery

Matching Products

Fixed caster 4.92 in
Alpha
3478UOR125P62

The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent performance. The caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly incorporates a 4.92 inch diameter polyamide wheel body with an identical tread material composition, ensuring uniform wear characteristics and predictable rolling performance. The wheel is equipped with a roller bearing that facilitates smooth rotation and minimizes friction during operation. The overall height of the caster measures 6.1 inches, allowing for precise integration into equipment designs with specific dimensional constraints. The caster demonstrates a static load capacity of 1102.31 pounds, indicating its capability to support substantial stationary loads without deformation or failure. Under dynamic conditions at a speed of 2.49 miles per hour, the caster maintains a dynamic load capacity of 551.16 pounds, ensuring safe operation during transport and material handling activities. This fixed caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology applications, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

4.92 in
6.1 in
551 lb
4.92 in
6.1 in
551 lb
Swivel caster with total lock 4.92 in
Alpha
3477UOR125P62

The Alpha is a swivel caster with total lock designed for demanding industrial applications requiring reliable mobility and secure positioning. The caster features a rectangular plate fitting that enables straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotation and extended operational life. The wheel measures 4.92 inches in diameter and is manufactured from polyamide, with the tread material being identical to the wheel body for consistent performance and durability. The overall height of the caster is 6.1 inches, making it suitable for integration into various equipment configurations. The caster delivers a static load capacity of 1102.31 pounds, while the dynamic load capacity reaches 551.16 pounds at a speed of approximately 2.49 miles per hour. The roller bearing provides smooth operation under load, supporting the caster's performance in automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This comprehensive load rating and robust construction make the Alpha caster an ideal choice for applications demanding both mobility and stability in industrial environments.

4.92 in
6.1 in
551 lb
4.92 in
6.1 in
551 lb