Skip to main content Skip to search Skip to main navigation

CAD files

The Agila fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for demanding environments. The wheel incorporates a sheet steel body with solid rubber, black, electric-conductive tread material, mounted on cone ball bearing for smooth operation and reliable performance. The wheel diameter measures 2.95 inches, while the overall height of the complete assembly is 3.94 inches. Load specifications include a dynamic load capacity of 121.25 lb at speeds up to 1.86 mph and a static load capacity of 242.51 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
2478DYK075P60-67X60
EAN
4031582344523
S4 Materialnummer
990028590
Core attributes
Gehäusetyp
Fixed caster
Gesamtbreite
1.69 in
Tragfähigkeit bei 3 km/h
121.25 lb
Statische Tragfähigkeit
242.51 lb
Bauhöhe
3.94 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
0.64 lb
Produktname
Agila
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.25 in
Plattenlochlänge (Maximum)
1.89 in
Plattenlochlänge (Minimum)
1.57 in
Plattenlochbreite (Maximum)
1.89 in
Plattenlochbreite (Minimum)
1.57 in
Plattenlänge
2.64 in
Plattenbreite
2.36 in
Housing
Farbe
Blue passivated
Gabelform
Broad
Material
Steel sheet, medium
Schwenklager
Two ball races
Dom Durchmesser
1.69 in
Wheel
Härte der Lauffläche (A)
80 Shore A
Material des Radkörpers
Sheet Steel
Material der Lauffläche
Solid rubber, black, electric-conductive
Breite der Lauffläche
0.98 in
Durchmesser
2.95 in
Breite des Radkörpers
0.98 in
Fadenschutz
With threadguard
Lager
Cone ball bearing
Radfarbe
Blue passivated
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Skip product gallery

Accessories

Wheel 2.95 in
Puretech
DIK 075x25-Ø6,1

The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 2.95 inch diameter with a tread width of 0.98 inches composed of solid rubber, non-marking material that provides excellent floor protection and durability. The hub length measures 1.1 inches with an axle hole diameter of 0.24 inches, designed to accommodate standard caster hardware. The wheel body is constructed from sheet steel and incorporates a cone ball bearing for smooth, reliable rotation. The static load capacity is rated at 242.51 pounds, while the dynamic load capacity reaches 121.25 pounds at speeds up to 1.86 miles per hour, making this wheel suitable for both stationary and mobile applications requiring dependable performance and load support.

2.95 in
121 lb
2.95 in
121 lb