Skip to main content Skip to search Skip to main navigation

CAD files

The Agila fixed caster is engineered for stationary wheel applications requiring reliable load support in demanding environments. The caster features a rectangular plate fitting that provides secure mounting to equipment and furniture frames. The housing is constructed from steel sheet, medium grade material, ensuring durability and structural integrity under continuous operational stress. The wheel assembly incorporates a 2.95 inch diameter design with a solid rubber, non-marking tread material that protects flooring surfaces while delivering consistent rolling performance. The wheel is supported by a cone ball bearing that enables smooth rotation and extended service life. The overall height of the caster measures 3.94 inches, accommodating standard equipment configurations and clearance requirements. The static load capacity reaches 242.51 pounds, providing substantial support for stationary applications where the caster remains fixed in position. The dynamic load capacity is rated at 121.25 pounds when the caster operates at speeds up to 1.86 miles per hour, ensuring safe performance during equipment movement and repositioning. The Agila fixed caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display installations, where dependable caster performance and floor protection are essential operational requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2478DIK075P60-67x60
EAN
4031582030082
S4 Material Number
990004890
Core attributes
Type
Fixed caster
Overall width
1.69 in
Load capacity at 3 km/h
121.25 lb
Load capacity Static
242.51 lb
Overall Height
3.94 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.69 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.25 in
Plate hole length (Maximum)
1.89 in
Plate hole length (Minimum)
1.57 in
Plate hole width (Maximum)
1.89 in
Plate hole width (Minimum)
1.57 in
Plate length
2.64 in
Plate width
2.36 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
1.69 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, non-marking
Tread width
0.98 in
Diameter
2.95 in
Body width
0.98 in
Threadguards
With threadguard
Bearing
Cone ball bearing
Wheel color
Blue passivated
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Skip product gallery

Accessories

Wheel 2.95 in
Puretech
DIK 075x25-Ø6,1

The Puretech wheel is a precision-engineered caster wheel designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 2.95 inch diameter with a 0.98 inch wide solid rubber, non-marking tread that provides excellent grip and floor protection. The wheel body is constructed from sheet steel and incorporates a cone ball bearing for smooth, reliable rotation. The hub length measures 1.1 inches with a 0.24 inch axle hole diameter for secure mounting to standard caster hardware. The wheel delivers a static load capacity of 242.51 pounds and a dynamic load capacity of 121.25 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and durability in high-traffic environments.

2.95 in
121 lb
2.95 in
121 lb