Skip to main content Skip to search Skip to main navigation

CAD files

The Agila fixed caster features a square plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability. The wheel incorporates a polypropylene body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for enhanced grip and static discharge capabilities. The wheel operates on a plain bearing system and measures 1.97 inches in diameter. The overall height of the complete assembly is 2.72 inches. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 220.46 pounds. This caster is engineered for applications requiring electrical conductivity and reliable performance in industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2478YGO050P41
EAN
4031582356397
Core attributes
Type
Fixed caster
Load capacity at 3 km/h
110.23 lb
Load capacity Static
220.46 lb
Overall Height
2.72 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.23 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
0.25 in
Plate hole length (Maximum)
1.73 in
Plate hole length (Minimum)
1.52 in
Plate hole width (Maximum)
1.73 in
Plate hole width (Minimum)
1.52 in
Plate length
2.17 in
Plate width
2.17 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
0.75 in
Diameter
1.97 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge