Skip to main content Skip to search Skip to main navigation
The Kappa fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material providing exceptional durability and strength for demanding industrial environments. The wheel incorporates a casting body with polyurethane, casted tread material that delivers excellent floor protection and smooth rolling performance, while precision ball bearing technology ensures reliable operation and extended service life. The wheel measures 11.81 inches in diameter, and the caster has an overall height of 13.98 inches. Load capacity specifications include a static load rating of 10,582.18 lb, with dynamic load capacities of 5,291.09 lb at 2.49 mph and 4,409.24 lb at 3.73 mph, making this caster suitable for heavy-duty material handling and industrial transport applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9688FTP300P65
EAN
4031582316360
Core attributes
Type
Fixed caster
Load capacity at 4 km/h
5291.09 lb
Load capacity at 6 km/h
4409.24 lb
Load capacity Static
10582.18 lb
Overall Height
13.98 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
40.43 lb
Product name
Kappa
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.59 in
Plate hole length (Maximum)
6.3 in
Plate hole width (Maximum)
4.72 in
Plate length
7.87 in
Plate width
6.3 in
Housing
Fork shape
Broad, reinforced
Housing Material
Cast iron, or iron forged, heavy
Wheel
Hardness of tread (A)
92 Shore A
Body material
Casting
Tread material
Polyurethane, casted
Tread width
3.15 in
Diameter
11.81 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Strong construction
Housing made of heavy steel for high load capacity
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Solid construction
Solid steel plate for maximum load capacity
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Long-lasting surfaces
High-quality galvanising for long service life under harsh conditions
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptional stability
Flexible lock function
Use of two independent actuation systems in one castor
Skip product gallery

Accessories

Wheel 11.81 in
Novatech
FTP 300x80-Ø30 HL92

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a cast body construction with a polyurethane, casted tread measuring 3.15 inches in width. The wheel has an overall diameter of 11.81 inches with a hub length of 3.62 inches and an axle hole diameter of 1.18 inches, accommodating standard caster assemblies. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 8,818.48 pounds, while its dynamic load capacity reaches 4,409.24 pounds at 3.73 miles per hour or 5,291.09 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load caster applications.

11.81 in
5291 lb
11.81 in
5291 lb