Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa fixed caster features a rectangular plate fitting and cast iron, or iron forged, heavy housing construction for maximum durability in demanding applications. The wheel incorporates a sheet steel, heavy body with an elastic tire, black, vulcanized tread material and precision ball bearing for smooth operation. The wheel diameter measures 7.87 inches with an overall height of 9.65 inches. Load capacity specifications include dynamic ratings of 1322.77 lb at 2.5 mph and 1102.31 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This heavy-duty caster is engineered for aerospace industry and airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems where reliable performance under substantial loads is essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
9688SEP200P63 CL67
EAN
4031582364620
S4 Materialnummer
990838280
Core attributes
Gehäusetyp
Fixed caster
Gesamtbreite
3.86 in
Tragfähigkeit bei 4 km/h
1322.77 lb
Tragfähigkeit bei 6 km/h
1102.31 lb
Statische Tragfähigkeit
2204.62 lb
Bauhöhe
9.65 in
Temperaturbereich (Maximum)
185 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
12.12 lb
Produktname
Kappa
Norm
EN12533 - Heavy Duty Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.43 in
Plattenlochlänge (Maximum)
3.15 in
Plattenlochlänge (Minimum)
2.95 in
Plattenlochbreite (Maximum)
4.13 in
Plattenlochbreite (Minimum)
2.95 in
Plattenlänge
5.31 in
Plattenbreite
4.33 in
Housing
Farbe
Blue passivated
Gabelform
Broad, reinforced
Material
Cast iron, or iron forged, heavy
Schwenklager
Two ball races, reinforced or stainless
Dom Durchmesser
3.78 in
Wheel
Härte der Lauffläche (A)
67 Shore A
Material des Radkörpers
Sheet steel, heavy
Material der Lauffläche
Elastic tire, black, vulcanized
Breite der Lauffläche
1.97 in
Durchmesser
7.87 in
Breite des Radkörpers
1.97 in
Fadenschutz
With threadguard
Achse
Screwed with nut
Lager
Precision ball bearing
Radfarbe
Jet black (similar RAL9005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Strong construction
Housing made of heavy steel for high load capacity
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Solid construction
Solid steel plate for maximum load capacity
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Long-lasting surfaces
High-quality galvanising for long service life under harsh conditions
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptional stability
Flexible lock function
Use of two independent actuation systems in one castor
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø200

The Foot protection accessory for casters is a specialized component designed to enhance the functionality and durability of caster systems in industrial and commercial applications. Weighing 1.65 pounds, this accessory provides reliable protection for caster feet, helping to prevent damage from impact, abrasion, and environmental exposure. The foot protection is engineered to maintain caster performance while extending the service life of the equipment, making it an essential addition for facilities requiring robust material handling solutions and equipment longevity.

Skip product gallery

Matching Products

Variants
Swivel caster 7.87 in
Swivel caster 7.87 in
Kappa
9680SEP200P63 CL67

The Kappa swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a sheet steel, heavy body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance. The wheel diameter measures 7.87 inches with an overall height of 9.65 inches. Load capacity specifications include dynamic ratings of 1322.77 lb at 2.5 mph and 1102.31 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

7.87 in
9.65 in
1323 lb
7.87 in
9.65 in
1323 lb
Variants
Swivel caster with directional lock 7.87 in
Swivel caster with directional lock 7.87 in
Kappa
9681SEP200P63 CL67

The Kappa swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a sheet steel, heavy body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance. The wheel diameter measures 7.87 inches with an overall height of 9.65 inches. Load capacity specifications include dynamic ratings of 1322.77 lb at 2.5 mph and 1102.31 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

7.87 in
9.65 in
1323 lb
7.87 in
9.65 in
1323 lb
Variants
Swivel caster with total lock, head end of caster 7.87 in
Swivel caster with total lock, head end of caster 7.87 in
Kappa
9682SEP200P63 CL67

The Kappa is a swivel caster with total lock, head end of caster, designed for heavy-duty industrial applications. It features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel consists of a sheet steel, heavy body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance. The wheel diameter measures 7.87 inches, while the overall height of the assembly is 9.65 inches. Load capacity specifications include dynamic ratings of 1322.77 lb at 2.5 mph and 1102.31 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

7.87 in
9.65 in
1323 lb
7.87 in
9.65 in
1323 lb