Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta fixed caster is engineered for demanding industrial applications requiring reliable mobility and load support. This caster features a rectangular plate fitting that provides secure mounting to equipment and platforms. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, ensuring smooth operation and extended service life under continuous use. The wheel assembly consists of a 7.87 inch diameter wheel with a casted polyurethane tread material mounted on an aluminum body, complemented by precision ball bearings that deliver optimal rotational performance and durability. The overall height of the caster measures 9.45 inches, making it suitable for integration into various equipment configurations. This caster demonstrates exceptional load capacity with a static load rating of 3527.39 pounds, while dynamic load ratings vary based on operational speed: 1410.96 pounds at 3.73 miles per hour and 1763.7 pounds at 2.49 miles per hour. The Zeta fixed caster is specifically designed for aerospace industry applications, airport equipment, automotive original equipment manufacturing, production and platform trolleys, and transport equipment, where dependable performance and robust construction are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4688ITP200P63 cv
EAN
4031582366686
S4 Material Number
990833046
Core attributes
Type
Fixed caster
Overall width
4.61 in
Load capacity at 4 km/h
1763.7 lb
Load capacity at 6 km/h
1410.96 lb
Load capacity Static
3527.39 lb
Overall Height
9.45 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
5.09 lb
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.61 in
Housing
Housing Color
Blue passivated
Fork shape
Broad, reinforced
Housing Material
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminum
Tread material
Polyurethane, casted
Tread width
1.97 in
Diameter
7.87 in
Body width
1.97 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened swivel head
Reinforced and heat-treated ball covers
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø200

The Foot protection accessory for casters is a specialized component designed to enhance the functionality and durability of caster systems in industrial and commercial applications. Weighing 1.65 pounds, this accessory provides reliable protection for caster feet, preventing damage from impact, abrasion, and environmental exposure while maintaining optimal performance in demanding operational environments. The foot protection is engineered to integrate seamlessly with standard caster assemblies, offering engineers a practical solution for extending equipment lifespan and reducing maintenance costs. Its robust construction ensures consistent protection across various floor surfaces and working conditions, making it an essential addition to any caster installation requiring enhanced durability and wear resistance.

Skip product gallery

Matching Products

Variants
Swivel caster 7.87 in
Swivel caster 7.87 in
Zeta
4680ITP200P63 cv

The Zeta swivel caster is engineered for demanding industrial applications requiring reliable mobility and load management. This unit features a rectangular plate fitting that provides secure mounting to equipment and platforms across diverse operational environments. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, ensuring smooth rotational performance and extended service life under continuous use. The wheel assembly comprises a 7.87 inch diameter wheel with a casted polyurethane tread material mounted on precision ball bearings, delivering superior floor protection and consistent rolling characteristics. The overall height of the caster measures 9.45 inches, facilitating integration into various equipment designs and platform configurations. This swivel caster demonstrates exceptional load capacity specifications, supporting a static load rating of 3527.39 pounds for stationary applications. Dynamic load capacity varies with operational speed, providing 1410.96 pounds at 3.73 miles per hour and 1763.7 pounds at 2.49 miles per hour, allowing engineers to optimize performance based on specific application requirements. The aluminum wheel body combined with precision bearing technology ensures minimal friction and extended operational life. The Zeta caster is specifically designed for aerospace industry equipment, airport operations, automotive original equipment manufacturing, production and platform trolleys, and specialized transport equipment applications where durability, precision, and reliable load management are critical performance requirements.

7.87 in
9.45 in
1764 lb
7.87 in
9.45 in
1764 lb
Variants
Swivel caster with directional lock 7.87 in
Swivel caster with directional lock 7.87 in
Zeta
4681ITP200P63 cv

The Zeta swivel caster with directional lock is engineered for demanding industrial applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment. This caster features a rectangular plate fitting that provides secure and versatile mounting options for various equipment configurations. The housing is constructed from very heavy steel sheet and incorporates two ball races that are either reinforced or stainless, ensuring exceptional durability and corrosion resistance in challenging environments. The wheel assembly consists of a 7.87 inch diameter wheel with a casted polyurethane tread material mounted on precision ball bearings, delivering smooth rotation and reliable performance. The overall height of the caster is 9.45 inches, making it suitable for integration into compact and space-constrained applications. The caster demonstrates impressive load-carrying capabilities with a static load capacity of 3527.39 pounds, while the dynamic load capacity reaches 1410.96 pounds at speeds up to 3.73 miles per hour and 1763.7 pounds at speeds up to 2.49 miles per hour, providing flexibility for various operational scenarios. The aluminum wheel body combined with the precision ball bearing system ensures minimal friction and extended service life, making the Zeta caster an ideal choice for applications requiring reliable mobility and directional control.

7.87 in
9.45 in
1764 lb
7.87 in
9.45 in
1764 lb
Variants
Swivel caster with total lock 7.87 in
Swivel caster with total lock 7.87 in
Zeta
4687ITP200P63 cv

The Zeta swivel caster with total lock is engineered for demanding industrial applications requiring reliable mobility and secure positioning. This unit features a rectangular plate fitting that provides secure attachment to equipment and platforms. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, to ensure smooth swivel operation and extended service life under continuous use. The wheel assembly consists of a 7.87 inch diameter wheel with a precision ball bearing and a casted polyurethane tread material that delivers excellent floor protection and superior grip across various surfaces. The overall height of the caster measures 9.45 inches, allowing for integration into diverse equipment configurations. This caster demonstrates exceptional load-bearing capabilities with a static load capacity of 3527.39 pounds, while the dynamic load capacity reaches 1410.96 pounds at speeds up to 3.73 miles per hour and 1763.7 pounds at speeds up to 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications. The Zeta caster is specifically designed for aerospace industry equipment, airport operations, automotive original equipment manufacturing, production and platform trolleys, and general transport equipment, where durability, precision, and reliable locking mechanisms are essential requirements.

7.87 in
9.45 in
1764 lb
7.87 in
9.45 in
1764 lb
Variants
Swivel caster with spring loaded directional lock 7.87 in
Swivel caster with spring loaded directional lock 7.87 in
Zeta reverse
468SITP200P63 cv

The Zeta reverse is a swivel caster with spring loaded directional lock designed for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The caster features a rectangular plate fitting that provides secure mounting to various equipment and platforms. The housing is constructed from steel sheet, very heavy grade material, and incorporates two ball races, reinforced or stainless, within the swivel bearing assembly to ensure smooth rotation and extended service life. The wheel measures 7.87 inches in diameter and is composed of polyurethane, casted material mounted on an aluminum body with precision ball bearing technology for optimal performance and durability. The overall height of the caster assembly is 9.45 inches, making it suitable for integration into compact and standard equipment designs. The load capacity specifications indicate a static load rating of 3527.39 pounds, while the dynamic load capacity reaches 1410.96 pounds at 3.73 miles per hour and 1763.7 pounds at 2.49 miles per hour, providing flexibility for various operational speeds and load conditions. These specifications make the Zeta reverse an ideal solution for applications requiring reliable directional control, high load-bearing capability, and precision engineering in industrial and commercial environments.

7.87 in
9.45 in
1764 lb
7.87 in
9.45 in
1764 lb
Variants
Swivel caster with total lock and spring loaded directional lock 7.87 in
Swivel caster with total lock and spring loaded directional lock 7.87 in
Zeta reverse
468BITP200P63 cv

The Zeta reverse is a swivel caster with total lock and spring loaded directional lock, designed for demanding industrial applications. It features a rectangular plate fitting that provides secure mounting to various equipment and platforms. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, ensuring reliable swivel performance and durability under continuous use. The wheel assembly consists of a 7.87 inch diameter wheel with a casted polyurethane tread material mounted on precision ball bearings, delivering smooth rotation and extended service life. The aluminum wheel body reduces overall weight while maintaining structural integrity. The caster has an overall height of 9.45 inches, making it suitable for integration into compact and standard equipment designs. The static load capacity reaches 3527.39 pounds, while the dynamic load capacity varies based on operational speed: 1410.96 pounds at 3.73 miles per hour and 1763.7 pounds at 2.49 miles per hour. This combination of robust construction, precision bearings, and substantial load ratings makes the Zeta reverse ideal for aerospace industry applications, airport equipment, automotive original equipment manufacturing, production and platform trolleys, and specialized transport equipment requiring reliable directional control and locking functionality.

7.87 in
9.45 in
1764 lb
7.87 in
9.45 in
1764 lb