Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha is a heavy duty castor with a rectangular plate fitting and a housing made of steel sheet. The wheel body is made of polypropylene with a solid rubber tread in black. The wheel uses roller bearings and has a diameter of 7.87 inches. The overall height of the castor is 9.45 inches. It has a load capacity of 451.95 pounds at 4 km/h and a static load capacity of 903.89 pounds. The rectangular base plate and durable construction with polypropylene wheel body and solid rubber tread make this castor ideal for smooth rolling operation under heavy loads in industrial settings.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
3478PVJ200P63
EAN
4031582378009
Core attributes
Gehäusetyp
Fixed caster
Tragfähigkeit bei 4 km/h
451.95 lb
Statische Tragfähigkeit
903.89 lb
Bauhöhe
9.45 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
5.46 lb
Produktname
Alpha
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.43 in
Plattenlochlänge (Maximum)
4.13 in
Plattenlochbreite (Maximum)
3.15 in
Plattenlochbreite (Minimum)
2.95 in
Plattenlänge
5.39 in
Plattenbreite
4.53 in
Housing
Farbe
Blue passivated
Gabelform
Broad
Material
Steel sheet, heavy
Wheel
Härte der Lauffläche (A)
85 Shore A
Material des Radkörpers
Polypropylene
Material der Lauffläche
Solid rubber, black
Breite der Lauffläche
1.97 in
Durchmesser
7.87 in
Fadenschutz
With threadguard
Achse
Screwed with nut
Lager
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Skip product gallery

Matching Products

Variants
Swivel caster 7.87 in
Swivel caster 7.87 in
Alpha
3470PVJ200P63

The Alpha swivel castor has a rectangular plate fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polypropylene with a solid rubber black tread. The wheel uses a roller bearing and has a diameter of 7.87 inches. The overall height of the castor is 9.45 inches. It has a load capacity of 451.95 pounds at 4 km/h and a static load capacity of 903.89 pounds. The rectangular base plate provides a sturdy mounting surface while the heavy duty steel housing withstands high loads. The dual ball bearing swivel mechanism ensures smooth rotation in any direction. With its durable polypropylene and rubber wheel construction, this versatile Alpha castor is ideal for a variety of industrial applications requiring high loads and mobility.

7.87 in
9.45 in
452 lb
7.87 in
9.45 in
452 lb
Variants
Swivel caster with total lock 7.87 in
Swivel caster with total lock 7.87 in
Alpha
3477PVJ200P63

The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polypropylene with a solid rubber black tread. The wheel uses a roller bearing and has a diameter of 7.87 inches. The overall height of the castor is 9.45 inches. It has a load capacity of 451.95 pounds at 4 km/h and a static load capacity of 903.89 pounds. The total lock functionality allows the castor to be completely immobilized when required. The rectangular plate fitting enables secure mounting to flat surfaces. The polypropylene wheel with solid rubber tread provides strength and durability, while still allowing smooth rolling motion. The steel housing and dual ball bearing races give the castor stability for heavy loads. With its high load capacities both dynamic and static, this rugged heavy-duty swivel castor is ideal for industrial applications.

7.87 in
9.45 in
452 lb
7.87 in
9.45 in
452 lb