Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity. The wheel incorporates a polypropylene body with solid rubber, non-marking tread material and precision roller bearing for smooth operation. With a wheel diameter of 7.87 inches, the caster has an overall height of 9.45 inches. Load specifications include a dynamic capacity of 451.95 lb at speeds up to 2.49 mph and a static load capacity of 903.89 lb. This versatile caster is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
3478PIJ200P63
EAN
4031582377972
S4 Materialnummer
990000849
Core attributes
Gehäusetyp
Fixed caster
Gesamtbreite
4.53 in
Tragfähigkeit bei 4 km/h
451.95 lb
Statische Tragfähigkeit
903.89 lb
Bauhöhe
9.45 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
5.66 lb
Produktname
Alpha
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.43 in
Plattenlochlänge (Maximum)
3.15 in
Plattenlochlänge (Minimum)
2.95 in
Plattenlochbreite (Maximum)
4.13 in
Plattenlochbreite (Minimum)
2.95 in
Plattenlänge
5.51 in
Plattenbreite
4.53 in
Housing
Farbe
Blue passivated
Gabelform
Broad
Material
Steel sheet, heavy
Schwenklager
Two ball races
Wheel
Härte der Lauffläche (A)
80 Shore A
Material des Radkörpers
Polypropylene
Material der Lauffläche
Solid rubber, non-marking
Breite der Lauffläche
1.97 in
Durchmesser
7.87 in
Breite des Radkörpers
1.97 in
Fadenschutz
With threadguard
Achse
Screwed with nut
Lager
Roller bearing
Radfarbe
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Skip product gallery

Matching Products

Variants
Swivel caster 7.87 in
Swivel caster 7.87 in
Alpha
3470PIJ200P63

The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with solid rubber, non-marking tread material and is equipped with a roller bearing for reliable operation, measuring 7.87 inches in diameter. The caster has an overall height of 9.45 inches. Load specifications include a dynamic load capacity of 451.95 lb at speeds up to 2.49 mph and a static load capacity of 903.89 lb. This heavy-duty caster is designed for demanding applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

7.87 in
9.45 in
452 lb
7.87 in
9.45 in
452 lb