Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, equipped with roller bearing, stainless for smooth operation and longevity. The wheel diameter measures 6.3 inches, while the overall height reaches 7.87 inches. Load specifications include a dynamic capacity of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb. This caster is specifically designed for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
8478UOD160P63
EAN
4031582333084
S4 Materialnummer
990038020
Core attributes
Gehäusetyp
Fixed caster
Gesamtbreite
4.53 in
Tragfähigkeit bei 4 km/h
881.85 lb
Statische Tragfähigkeit
1763.7 lb
Bauhöhe
7.87 in
Temperaturbereich (Maximum)
176 °F
Temperaturbereich (Minimum)
-13 °F
Gesamtgewicht
3.43 lb
Produktname
Alpha stainless
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.43 in
Plattenlochlänge (Maximum)
3.15 in
Plattenlochlänge (Minimum)
2.95 in
Plattenlochbreite (Maximum)
4.13 in
Plattenlochbreite (Minimum)
2.95 in
Plattenlänge
5.39 in
Plattenbreite
4.53 in
Housing
Farbe
Stainless steel
Gabelform
Broad
Material
Stainless steel, heavy
Schwenklager
Two ball races
Wheel
Härte der Lauffläche (D)
75 Shore D
Material des Radkörpers
Polyamide
Material der Lauffläche
Identical with wheel body
Breite der Lauffläche
1.57 in
Durchmesser
6.3 in
Breite des Radkörpers
1.57 in
Achse
Screwed with nut
Lager
Roller bearing, stainless
Radfarbe
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 6.3 in
Swivel caster with total lock 6.3 in
Alpha stainless
8477UOD160P63

The Alpha stainless is a swivel caster with total lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel features a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, while the roller bearing is manufactured from stainless steel for corrosion resistance and durability. The wheel diameter measures 6.3 inches with an overall height of 7.87 inches. Load specifications include a dynamic capacity of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

6.3 in
7.87 in
882 lb
6.3 in
7.87 in
882 lb
Variants
Swivel caster 6.3 in
Swivel caster 6.3 in
Alpha stainless
8470UOD160P63

The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polyamide body with tread material identical to the wheel body, equipped with a stainless roller bearing for reliable operation in demanding environments. The wheel measures 6.3 inches in diameter, while the overall height of the complete assembly is 7.87 inches. Load specifications include a dynamic capacity of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb. This caster is specifically designed for applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

6.3 in
7.87 in
882 lb
6.3 in
7.87 in
882 lb