Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta fixed caster features a rectangular plate fitting and steel sheet, very heavy housing construction for maximum durability. The wheel incorporates a polyamide body with injected polyurethane tread material, supported by precision ball bearing, stainless for smooth operation and longevity. With a wheel diameter of 6.3 inches, the unit provides an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 771.62 lb at 2.5 mph and 617.29 lb at 3.7 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance under substantial loads is essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
4688UAC160P63
EAN
4031582396478
S4 Materialnummer
990838468
Core attributes
Gehäusetyp
Fixed caster
Gesamtbreite
4.61 in
Tragfähigkeit bei 4 km/h
771.62 lb
Tragfähigkeit bei 6 km/h
617.29 lb
Statische Tragfähigkeit
1543.23 lb
Bauhöhe
7.87 in
Temperaturbereich (Maximum)
176 °F
Temperaturbereich (Minimum)
-22 °F
Gesamtgewicht
3.77 lb
Produktname
Zeta
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.43 in
Plattenlochlänge (Maximum)
3.15 in
Plattenlochlänge (Minimum)
2.95 in
Plattenlochbreite (Maximum)
4.13 in
Plattenlochbreite (Minimum)
2.95 in
Plattenlänge
5.39 in
Plattenbreite
4.61 in
Housing
Farbe
Blue passivated
Gabelform
Broad, reinforced
Material
Steel sheet, very heavy
Schwenklager
Two ball races, reinforced or stainless
Wheel
Härte der Lauffläche (A)
92 Shore A
Härte der Lauffläche (D)
42 Shore D
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Breite der Lauffläche
1.57 in
Durchmesser
6.3 in
Breite des Radkörpers
1.57 in
Fadenschutz
With threadguard
Achse
Screwed with nut
Lager
Precision ball bearing, stainless
Radfarbe
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened swivel head
Reinforced and heat-treated ball covers
Skip product gallery

Matching Products

Swivel caster with directional lock 6.3 in
Zeta
4681UAP160P63

The Zeta swivel caster with directional lock is engineered for demanding industrial applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment. This caster features a rectangular plate fitting that provides secure and versatile mounting options for various equipment configurations. The housing is constructed from steel sheet, very heavy grade material, and incorporates two ball races, reinforced or stainless, within the swivel bearing assembly to ensure smooth rotation and extended operational life. The wheel measures 6.3 inches in diameter and is equipped with a precision ball bearing for optimal performance and durability. The wheel tread is manufactured from injected polyurethane, which provides excellent grip and wear resistance, while the wheel body is constructed from polyamide for lightweight strength. The overall height of the caster assembly is 7.87 inches, making it suitable for integration into compact equipment designs. This caster demonstrates impressive load capacity specifications, with a static load capacity of 1543.23 pounds for stationary applications. The dynamic load capacity varies based on operational speed, supporting 617.29 pounds at 3.73 miles per hour and 771.62 pounds at 2.49 miles per hour, allowing engineers to select appropriate configurations based on specific application requirements and mobility demands.

6.3 in
7.87 in
772 lb
6.3 in
7.87 in
772 lb
Variants
Swivel caster 6.3 in
Swivel caster 6.3 in
Zeta
4680UAC160P63

The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material, supported by precision ball bearing, stainless for optimal performance and longevity. The caster measures 6.3 inches in wheel diameter with an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 771.62 lb at 2.5 mph and 617.29 lb at 3.7 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

6.3 in
7.87 in
772 lb
6.3 in
7.87 in
772 lb
Variants
Swivel caster with total lock 6.3 in
Swivel caster with total lock 6.3 in
Zeta
4687UAC160P63

The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material, supported by precision ball bearing, stainless for optimal performance and longevity. The wheel diameter measures 6.3 inches with an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 771.62 lb at 2.5 mph and 617.29 lb at 3.7 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

6.3 in
7.87 in
772 lb
6.3 in
7.87 in
772 lb
Variants
Swivel caster with spring loaded directional lock 6.3 in
Swivel caster with spring loaded directional lock 6.3 in
Zeta reverse
468SUAC160P63

The Zeta reverse is a swivel caster with spring loaded directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material and precision ball bearing, stainless for optimal performance, with a diameter of 6.3 inches. The caster has an overall height of 7.87 inches. Load capacity specifications include dynamic loads of 771.62 lb at 2.5 mph and 617.29 lb at 3.7 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

6.3 in
7.87 in
772 lb
6.3 in
7.87 in
772 lb
Variants
Swivel caster with total lock and spring loaded directional lock 6.3 in
Swivel caster with total lock and spring loaded directional lock 6.3 in
Zeta reverse
468BUAC160P63

The Zeta reverse is a swivel caster with total lock and spring loaded directional lock, featuring a rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material, and incorporates two ball races, reinforced or stainless for the swivel bearing mechanism. The wheel consists of a polyamide body with polyurethane, injected tread material, supported by precision ball bearing, stainless components, and measures 6.3 inches in diameter. The caster has an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 771.62 lb at 2.5 mph and 617.29 lb at 3.7 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is designed for demanding applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

6.3 in
7.87 in
772 lb
6.3 in
7.87 in
772 lb