Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet with very heavy duty specifications, providing exceptional durability and strength for demanding industrial environments. The wheel incorporates an aluminum body with casted polyurethane tread material, mounted on precision ball bearings for smooth operation and extended service life. The wheel diameter measures 6.3 inches, with an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 1212.54 lb at 2.5 mph and 970.03 lb at 3.7 mph, with a static load capacity of 2425.08 lb. This heavy-duty caster is specifically designed for aerospace industry and airport equipment, automotive OEM applications, production and platform trolleys, and various transport equipment where reliable performance under substantial loads is essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
4688ITP160P63 soft cv
EAN
4031582337556
S4 Materialnummer
990838075
Core attributes
Gehäusetyp
Fixed caster
Gesamtbreite
4.61 in
Tragfähigkeit bei 4 km/h
1212.54 lb
Tragfähigkeit bei 6 km/h
970.03 lb
Statische Tragfähigkeit
2425.08 lb
Bauhöhe
7.87 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
5.4 lb
Produktname
Zeta
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.43 in
Plattenlochlänge (Maximum)
3.15 in
Plattenlochlänge (Minimum)
2.95 in
Plattenlochbreite (Maximum)
4.13 in
Plattenlochbreite (Minimum)
2.95 in
Plattenlänge
5.39 in
Plattenbreite
4.61 in
Housing
Farbe
Blue passivated
Gabelform
Broad, reinforced
Material
Steel sheet, very heavy
Schwenklager
Two ball races, reinforced or stainless
Wheel
Härte der Lauffläche (A)
80 Shore A
Material des Radkörpers
Aluminum
Material der Lauffläche
Polyurethane, casted
Breite der Lauffläche
1.97 in
Durchmesser
6.3 in
Breite des Radkörpers
1.97 in
Fadenschutz
Without threadguard
Achse
Screwed with nut
Lager
Precision ball bearing
Radfarbe
Traffic gray A (RAL7042)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened swivel head
Reinforced and heat-treated ball covers
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø160

The Foot protection accessory for casters is a specialized component designed to enhance the functionality and durability of caster systems in industrial and commercial applications. Weighing 1.48 pounds, this accessory provides reliable protection for caster feet, preventing damage to flooring surfaces and extending the operational lifespan of the caster assembly. The foot protection is engineered to withstand demanding environments while maintaining compatibility with standard caster configurations, making it an essential addition for facilities requiring enhanced floor preservation and equipment stability during transport and positioning operations.

Skip product gallery

Matching Products

Variants
Swivel caster 6.3 in
Swivel caster 6.3 in
Zeta
4680ITP160P63 soft cv

The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. With a wheel diameter of 6.3 inches, the caster has an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 1212.54 lb at 2.5 mph and 970.03 lb at 3.7 mph, with a static load capacity of 2425.08 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

6.3 in
7.87 in
1213 lb
6.3 in
7.87 in
1213 lb
Variants
Swivel caster with directional lock 6.3 in
Swivel caster with directional lock 6.3 in
Zeta
4681ITP160P63 soft cv

The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. With a wheel diameter of 6.3 inches, the caster has an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 1212.54 lb at 2.5 mph and 970.03 lb at 3.7 mph, with a static load capacity of 2425.08 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

6.3 in
7.87 in
1213 lb
6.3 in
7.87 in
1213 lb
Variants
Swivel caster with total lock 6.3 in
Swivel caster with total lock 6.3 in
Zeta
4687ITP160P63 soft cv

The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The caster has a wheel diameter of 6.3 inches and an overall height of 7.87 inches. Load specifications include a dynamic capacity of 1212.54 lb at 2.5 mph and 970.03 lb at 3.7 mph, with a static load capacity of 2425.08 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

6.3 in
7.87 in
1213 lb
6.3 in
7.87 in
1213 lb
Variants
Swivel caster with spring loaded directional lock 6.3 in
Swivel caster with spring loaded directional lock 6.3 in
Zeta reverse
468SITP160P63 soft cv

The Zeta reverse is a swivel caster with spring loaded directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The wheel measures 6.3 inches in diameter, with an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 1212.54 lb at 2.5 mph and 970.03 lb at 3.7 mph, along with a static load capacity of 2425.08 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

6.3 in
7.87 in
1213 lb
6.3 in
7.87 in
1213 lb
Variants
Swivel caster with total lock and spring loaded directional lock 6.3 in
Swivel caster with total lock and spring loaded directional lock 6.3 in
Zeta reverse
468BITP160P63 soft cv

The Zeta reverse is a swivel caster with total lock and spring loaded directional lock, featuring a rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy material with two ball races, reinforced or stainless swivel bearing for enhanced durability and smooth operation. The wheel incorporates an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The caster has an overall height of 7.87 inches with a wheel diameter of 6.3 inches. Load specifications include a static capacity of 2425.08 lb and dynamic capacities of 1212.54 lb at 2.5 mph and 970.03 lb at 3.7 mph. This heavy-duty caster is designed for demanding applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

6.3 in
7.87 in
1213 lb
6.3 in
7.87 in
1213 lb