Skip to main content Skip to search Skip to main navigation
The Alpha is a fixed caster designed for stationary applications requiring reliable load support and directional stability. The caster features a rectangular plate fitting that enables secure mounting to equipment and transport systems. The housing is constructed from heavy steel sheet material and incorporates two ball races in the swivel bearing assembly, ensuring smooth operational performance and extended service life. The wheel measures 6.3 inches in diameter and is equipped with a roller bearing for reduced friction and consistent rotation. The wheel tread is manufactured from solid rubber in black with electric-conductive properties, providing enhanced safety in environments where static electricity dissipation is critical. The overall height of the caster assembly is 7.87 inches, accommodating standard equipment configurations. The Alpha caster supports a static load capacity of 595.25 pounds and a dynamic load capacity of 297.62 pounds at speeds up to 2.49 miles per hour. This fixed caster is engineered for diverse industrial applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The combination of robust construction materials, precision bearings, and electric-conductive tread makes the Alpha caster suitable for demanding environments requiring both durability and static control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478DYR160P63
EAN
4031582399233
S4 Material Number
990028781
Core attributes
Type
Fixed caster
Overall width
4.53 in
Load capacity at 4 km/h
297.62 lb
Load capacity Static
595.25 lb
Overall Height
7.87 in
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
3.91 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.53 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black, electric-conductive
Tread width
1.57 in
Diameter
6.3 in
Body width
1.57 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Blue passivated
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 6.3 in
Swivel caster with total lock 6.3 in
Alpha
3477DYR160P63

The Alpha swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a sheet steel body with solid rubber, black, electric-conductive tread material, supported by roller bearing technology for enhanced durability and performance. The 6.3-inch diameter wheel provides optimal ground contact, while the overall height measures 7.87 inches for appropriate clearance requirements. Load specifications include a dynamic capacity of 297.62 lb at speeds up to 2.49 mph and a static load capacity of 595.25 lb, making this caster suitable for demanding industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

6.3 in
7.87 in
298 lb
6.3 in
7.87 in
298 lb