Skip to main content Skip to search Skip to main navigation

CAD files

The Agila is a fixed caster designed for stationary support applications requiring reliable load-bearing performance. The caster features a rectangular plate fitting that provides secure attachment to equipment and furniture. The housing is constructed from steel sheet, medium grade, ensuring durability and structural integrity for demanding environments. The wheel assembly incorporates a 5.91 inch diameter design with a thermoplastic rubber tread material bonded to a polypropylene body, delivering optimal floor protection and maneuverability. The wheel is equipped with a precision ball bearing that enables smooth rotation and extended operational life. The overall height of the caster measures 7.28 inches, accommodating standard equipment mounting requirements. The load capacity specifications indicate a static load rating of 440.92 pounds for stationary applications and a dynamic load rating of 220.46 pounds at speeds up to 1.86 miles per hour, making this caster suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications where controlled movement and reliable support are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2478PJP150P50
EAN
4031582030631
S4 Material Number
990006887
Core attributes
Type
Fixed caster
Overall width
2.36 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
7.28 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.66 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.33 in
Plate hole length (Maximum)
2.03 in
Plate hole length (Minimum)
1.83 in
Plate hole width (Maximum)
2.42 in
Plate hole width (Minimum)
2.2 in
Plate length
3.03 in
Plate width
2.64 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
2.36 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
5.91 in
Body width
1.26 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 5.91 in
Swivel caster with directional lock 5.91 in
Agila
2471PJP150P50

The Agila is a swivel caster with directional lock for mobile equipment requiring controlled maneuverability. The fitting is a rectangular plate for secure frame mounting. The housing is made of medium steel sheet and features a swivel bearing with two ball races for smooth rotation. The wheel, 5.91 in in diameter, uses a precision ball bearing, a thermoplastic rubber tread, and a polypropylene body. The overall height is 7.28 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.

5.91 in
7.28 in
220 lb
5.91 in
7.28 in
220 lb
Variants
Swivel caster 5.91 in
Swivel caster 5.91 in
Agila
2470PJP150P50

The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while precision ball bearing technology delivers reliable performance and extended service life. With a wheel diameter of 5.91 inches and overall height of 7.28 inches, this caster offers optimal mobility for various equipment configurations. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load rating of 440.92 lb, making it suitable for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

5.91 in
7.28 in
220 lb
5.91 in
7.28 in
220 lb
Variants
Swivel caster with total lock 5.91 in
Swivel caster with total lock 5.91 in
Agila
2477PJP150P50

The Agila is a swivel caster with total lock designed for mobile equipment. Its rectangular plate fitting provides a flat mounting interface for attachment to the equipment frame. The housing is constructed from medium steel sheet and incorporates a swivel bearing with two ball races for reliable rotation. The wheel has a diameter of 5.91 inches and uses a precision ball bearing, a thermoplastic rubber tread, and a polypropylene body. The overall height of the caster is 7.28 inches, which determines the mounting clearance beneath the equipment. The caster carries a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at a speed of 1.86 miles per hour. It is suited to care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.

5.91 in
7.28 in
220 lb
5.91 in
7.28 in
220 lb