Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. It features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The wheel diameter measures 4.92 inches with an overall height of 6.69 inches. Load capacity specifications include dynamic ratings of 1455.05 lb at 2.5 mph and 1212.54 lb at 3.7 mph, with a static load capacity of 2425.08 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9682FTP125P63 CL67
EAN
4031582315745
S4 Material Number
990802029
Core attributes
Type
Swivel caster with total lock, head end of caster
Overall width
4.57 in
Load capacity at 4 km/h
1455.05 lb
Load capacity at 6 km/h
1212.54 lb
Load capacity Static
2425.08 lb
Overall Height
6.69 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
12.08 lb
Product name
Kappa
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.31 in
Plate width
4.33 in
Housing
Housing Color
Blue passivated
Fork shape
Broad, reinforced
Housing Material
Cast iron, or iron forged, heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
4.37 in
Swivel interference
8.86 in
Offset
1.89 in
Swivel radius
4.43 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Casting
Tread material
Polyurethane, casted
Tread width
1.97 in
Diameter
4.92 in
Body width
1.97 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Strong construction
Housing made of heavy steel for high load capacity
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Secured mounting plate
Mounting plate secured with nut and bolt kingpin
Solid construction
Solid steel plate for maximum load capacity
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Long-lasting surfaces
High-quality galvanising for long service life under harsh conditions
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptional stability
Flexible lock function
Use of two independent actuation systems in one castor
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø125

The Foot protection accessory for casters is a specialized component designed to enhance the functionality and durability of caster systems in industrial and commercial applications. Weighing 1.19 pounds, this lightweight yet robust accessory provides essential protection to the foot or mounting base of caster assemblies, preventing damage from impact, abrasion, and environmental exposure. The foot protection is engineered to withstand demanding operational conditions while maintaining compatibility with standard caster configurations, making it an ideal solution for facilities requiring extended equipment lifespan and reduced maintenance costs.

Wheel 4.92 in
Novatech
FTP 125x50-Ø20 HL60

The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a cast body construction with a polyurethane, casted tread measuring 1.97 inches in width. The wheel has an overall diameter of 4.92 inches with a hub length of 2.36 inches and an axle hole diameter of 0.79 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and reliable performance, this wheel delivers a static load capacity of 2,425.08 pounds. The dynamic load capacity varies based on operational speed, supporting 1,212.54 pounds at 3.73 miles per hour or 1,455.05 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in material handling and industrial equipment.

4.92 in
1455 lb
4.92 in
1455 lb
Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Kappa
9680FTP125P63 CL67

The Kappa swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The wheel diameter measures 4.92 inches with an overall height of 6.69 inches. Load capacity specifications include dynamic ratings of 1455.05 lb at 2.5 mph and 1212.54 lb at 3.7 mph, with a static load capacity of 2425.08 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

4.92 in
6.69 in
1455 lb
4.92 in
6.69 in
1455 lb
Variants
Fixed caster 4.92 in
Fixed caster 4.92 in
Kappa
9688FTP125P63 CL67

The Kappa is a fixed caster designed for demanding industrial applications requiring reliable mobility and exceptional load-bearing capacity. The caster features a rectangular plate fitting that provides secure mounting to equipment and platforms. The housing is constructed from cast iron or iron forged heavy-duty material, incorporating two ball races that are either reinforced or stainless to ensure durability and corrosion resistance in challenging environments. The wheel assembly consists of a 4.92-inch diameter wheel with a polyurethane casted tread material that delivers superior grip and wear resistance, supported by a precision ball bearing for smooth, efficient rotation. The overall height of the caster is 6.69 inches, making it suitable for integration into various equipment configurations. The Kappa demonstrates exceptional load capacity with a static load rating of 2,425.08 pounds, while the dynamic load capacity reaches 1,212.54 pounds at speeds up to 3.73 miles per hour or 1,455.05 pounds at speeds up to 2.49 miles per hour, depending on operational requirements. This fixed caster is engineered for use across diverse industries including aerospace, airport equipment, autonomous mobile robot systems, automotive original equipment manufacturing, ceramic and glass production, platform and production trolleys, and heavy automated guided vehicle systems, where dependable performance and robust construction are essential.

4.92 in
6.69 in
1455 lb
4.92 in
6.69 in
1455 lb
Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Kappa
9681FTP125P63 CL67

The Kappa swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 4.92 inches in diameter. The caster has an overall height of 6.69 inches, making it suitable for heavy-duty applications. Load capacity specifications include dynamic ratings of 1455.05 lb at 2.5 mph and 1212.54 lb at 3.7 mph, with a static load capacity of 2425.08 lb. This robust caster is designed for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

4.92 in
6.69 in
1455 lb
4.92 in
6.69 in
1455 lb