Skip to main content Skip to search Skip to main navigation

CAD files

The Agila stainless fixed caster features a rectangular plate fitting with the longside of plate positioned 90° off track for optimal mounting configuration. The housing is constructed from stainless steel, medium grade, providing excellent corrosion resistance and durability in demanding environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material for superior grip and floor protection, supported by a reliable plain bearing system, with a diameter of 4.92 inches. The caster has an overall height of 6.3 inches, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for catering carts and meal delivery systems as well as professional cleaning carts, delivering reliable performance in commercial and institutional settings.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
7478PJO125P50
EAN
4031582349931
S4 Materialnummer
990004981
Core attributes
Gehäusetyp
Fixed caster
Gesamtbreite
2.36 in
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
6.3 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
1.21 lb
Produktname
Agila stainless
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Hinweis
Longside of plate 90° off track.
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.33 in
Plattenlochlänge (Maximum)
2.03 in
Plattenlochlänge (Minimum)
1.83 in
Plattenlochbreite (Maximum)
2.42 in
Plattenlochbreite (Minimum)
2.2 in
Plattenlänge
3.03 in
Plattenbreite
2.64 in
Housing
Farbe
Stainless steel
Gabelform
Broad
Material
Stainless steel, medium
Schwenklager
Two ball races
Dom Durchmesser
2.36 in
Wheel
Härte der Lauffläche (A)
87 Shore A
Material des Radkörpers
Polypropylene
Material der Lauffläche
Thermoplastic rubber
Breite der Lauffläche
1.26 in
Durchmesser
4.92 in
Breite des Radkörpers
1.26 in
Fadenschutz
Without threadguard
Lager
Plain bearing
Radfarbe
Silver gray (RAL7001)
Handle Set
Befestigungsoptionen
Longside of plate 90° off track.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Agila stainless
7470PJO125P50

The Agila stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with a thermoplastic rubber tread material, providing excellent grip and floor protection, while utilizing a plain bearing for reliable rotation. The caster measures 6.3 inches in overall height with a wheel diameter of 4.92 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including catering carts and meal delivery systems as well as professional cleaning carts.

4.92 in
6.3 in
220 lb
4.92 in
6.3 in
220 lb
Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Agila stainless
7477PJO125P50

The Agila stainless swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, medium grade, and incorporates two ball races for the swivel bearing mechanism to ensure smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The caster measures 4.92 inches in wheel diameter with an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including catering carts and meal delivery systems as well as professional cleaning carts.

4.92 in
6.3 in
220 lb
4.92 in
6.3 in
220 lb