Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material, providing exceptional durability and strength for demanding industrial environments. The wheel incorporates a polyamide body with injected polyurethane tread material, delivering excellent wear resistance and smooth operation, while precision ball bearing technology ensures reliable performance and extended service life. With a wheel diameter of 4.92 inches and an overall height of 6.46 inches, this caster offers optimal proportions for various applications. The unit provides a static load capacity of 1322.77 lb and dynamic load capacities of 661.39 lb at 2.49 mph and 529.11 lb at 3.73 mph, making it suitable for aerospace industry airport equipment, automotive OEM, production and platform trolleys, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
4688UAP125P63
EAN
4031582396461
S4 Materialnummer
990838462
Core attributes
Gehäusetyp
Fixed caster
Gesamtbreite
4.61 in
Tragfähigkeit bei 4 km/h
661.39 lb
Tragfähigkeit bei 6 km/h
529.11 lb
Statische Tragfähigkeit
1322.77 lb
Bauhöhe
6.46 in
Temperaturbereich (Maximum)
176 °F
Temperaturbereich (Minimum)
-22 °F
Gesamtgewicht
3.49 lb
Produktname
Zeta
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.43 in
Plattenlochlänge (Maximum)
3.15 in
Plattenlochlänge (Minimum)
2.95 in
Plattenlochbreite (Maximum)
4.13 in
Plattenlochbreite (Minimum)
2.95 in
Plattenlänge
5.39 in
Plattenbreite
4.61 in
Housing
Farbe
Blue passivated
Gabelform
Broad, reinforced
Material
Steel sheet, very heavy
Schwenklager
Two ball races, reinforced or stainless
Wheel
Härte der Lauffläche (A)
92 Shore A
Härte der Lauffläche (D)
42 Shore D
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Breite der Lauffläche
1.57 in
Durchmesser
4.92 in
Breite des Radkörpers
1.57 in
Fadenschutz
With threadguard
Achse
Screwed with nut
Lager
Precision ball bearing
Radfarbe
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened swivel head
Reinforced and heat-treated ball covers
Skip product gallery

Matching Products

Swivel caster with directional lock 4.92 in
Zeta
4681UAP125P63

The Zeta is a swivel caster with directional lock designed for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The caster features a rectangular plate fitting that provides secure mounting to various equipment and platforms. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, to ensure reliable swivel operation and directional locking capability. The wheel assembly consists of a 4.92 inch diameter wheel with an injected polyurethane tread material mounted on a polyamide body, supported by precision ball bearings for smooth rotation and extended service life. The overall height of the caster is 6.46 inches, making it suitable for integration into compact and space-constrained applications. The caster demonstrates exceptional load capacity with a static load rating of 1322.77 pounds, while the dynamic load capacity reaches 529.11 pounds at speeds up to 3.73 miles per hour and 661.39 pounds at speeds up to 2.49 miles per hour, providing flexibility for various operational speeds and load requirements. This combination of robust construction, precision components, and substantial load ratings makes the Zeta caster an ideal solution for heavy-duty industrial and commercial applications requiring reliable mobility and directional control.

4.92 in
6.46 in
661 lb
4.92 in
6.46 in
661 lb
Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Zeta
4680UAP125P63

The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 4.92 inches with an overall height of 6.46 inches. Load capacity specifications include dynamic ratings of 661.39 lb at 2.49 mph and 529.11 lb at 3.73 mph, with a static load capacity of 1322.77 lb. This caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

4.92 in
6.46 in
661 lb
4.92 in
6.46 in
661 lb
Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Zeta
4687UAP125P63

The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material, supported by precision ball bearing for optimal performance and longevity. The caster measures 6.46 inches in overall height with a wheel diameter of 4.92 inches. Load capacity specifications include dynamic ratings of 661.39 lb at 2.49 mph and 529.11 lb at 3.73 mph, with a static load capacity of 1322.77 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

4.92 in
6.46 in
661 lb
4.92 in
6.46 in
661 lb
Variants
Swivel caster with spring loaded directional lock 4.92 in
Swivel caster with spring loaded directional lock 4.92 in
Zeta reverse
468SUAP125P63

The Zeta reverse is a swivel caster with spring loaded directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material and precision ball bearing for optimal performance, measuring 4.92 inches in diameter. The caster has an overall height of 6.46 inches, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 661.39 lb at 2.49 mph and 529.11 lb at 3.73 mph, with a static load capacity of 1322.77 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

4.92 in
6.46 in
661 lb
4.92 in
6.46 in
661 lb
Variants
Swivel caster with total lock and spring loaded directional lock 4.92 in
Swivel caster with total lock and spring loaded directional lock 4.92 in
Zeta reverse
468BUAP125P63

The Zeta reverse is a swivel caster with total lock and spring loaded directional lock, featuring a rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing for enhanced durability and smooth operation. The wheel consists of a polyamide body with polyurethane, injected tread material and precision ball bearing for optimal performance, measuring 4.92 inches in diameter. The caster has an overall height of 6.46 inches, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 661.39 lb at 2.49 mph and 529.11 lb at 3.73 mph, with a static load capacity of 1322.77 lb. This heavy-duty caster is designed for demanding applications in aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

4.92 in
6.46 in
661 lb
4.92 in
6.46 in
661 lb