Fixed caster 4.92 in
Alpha
Order number:
990026480
detail.eanLabel
4031582327649
Product number:
3478UFP125P62
- Non-hazardous materials
- Tested quality
- Uninterrupted use
The Alpha fixed caster features a rectangular plate fitting and a steel sheet, heavy housing construction for robust industrial ...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Alpha fixed caster features a rectangular plate fitting and a steel sheet, heavy housing construction for robust industrial performance. The wheel incorporates a polyamide body with an elastic tire, non-marking, vulcanized tread material and precision ball bearing for smooth operation and floor protection. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.1 inches. Load capacity specifications include a dynamic rating of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb. This versatile caster is engineered for demanding applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties