Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha stainless is a heavy duty castor with a rectangular plate fitting and a housing made of stainless steel. The wheel body is constructed of polypropylene with a solid rubber non-marking tread. It uses a plain bearing wheel with a diameter of 3.94 in and an overall height of 5.04 in. This castor has a load capacity of 165.35 lb at 4 km/h and a static load capacity of 330.69 lb. The stainless steel housing and high load ratings make the Alpha stainless an ideal heavy duty castor for industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8478PIO100P62
EAN
4031582381726
Core attributes
Type
Fixed caster
Load capacity at 4 km/h
165.35 lb
Load capacity Static
330.69 lb
Overall Height
5.04 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.3 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
2.36 in
Plate length
4.06 in
Plate width
3.35 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
1.38 in
Diameter
3.94 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Alpha stainless
8470PIO100P62

The Alpha stainless swivel castor has a rectangular plate fitting and a housing made of heavy stainless steel enclosing two ball races forming the swivel bearing. The wheel body is made of polypropylene with a solid rubber non-marking tread. The wheel features a plain bearing and has a diameter of 3.94 in. The overall height of the castor is 5.04 in. At a speed of 4 km/h, the Alpha stainless castor has a load capacity of 165.35 lb. Under static load conditions, the load capacity is 330.69 lb.

3.94 in
5.04 in
165 lb
3.94 in
5.04 in
165 lb
Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Alpha stainless
8477PIO100P62

The Alpha stainless swivel castor with total lock features a rectangular plate fitting and a housing made of heavy stainless steel. It has two ball races for the swivel bearing. The wheel body is made of polypropylene with a solid rubber non-marking tread. The wheel uses a plain bearing and has a diameter of 3.94 in. The overall height of the castor is 5.04 in. At 4 km/h, the load capacity is 165.35 lb. The static load capacity is 330.69 lb.

3.94 in
5.04 in
165 lb
3.94 in
5.04 in
165 lb