Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha stainless is a fixed caster designed for heavy-duty industrial applications. The unit features a rectangular plate fitting that provides secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel, ensuring exceptional corrosion resistance and structural integrity in demanding environments. The wheel assembly incorporates an aluminum body with damping, heat-resistant tread material, mounted on precision stainless steel ball bearings for smooth operation and extended service life. The wheel measures 3.94 inches in diameter. Overall caster height is 5.04 inches from mounting surface to top. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 2.49 miles per hour, with a static load rating of 352.74 pounds, making this caster suitable for heavy equipment and industrial machinery applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8478IDC100P62
EAN
4031582347081
Core attributes
Type
Fixed caster
Load capacity at 4 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
5.04 in
Temperature range (Maximum)
482 °F
Temperature range (Minimum)
-22 °F
Overall weight
1.48 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
2.36 in
Plate length
3.94 in
Plate width
3.35 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Wheel
Hardness of tread (A)
75 Shore A
Body material
Aluminum
Tread material
Damping, heat resistant
Tread width
1.38 in
Diameter
3.94 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Constant heat resistance
Wheels made of heat-resistant material for use in extreme environments
Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Alpha stainless
8470IDC100P62 HT w/o-dustg traed-1023

The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel consists of an aluminum body with damping, heat resistant tread material, supported by precision ball bearing, stainless for reliable operation. The wheel diameter measures 3.94 inches with an overall height of 5.04 inches. Load capacity specifications include a dynamic rating of 176.37 lb at speeds up to 2.49 mph and a static load capacity of 352.74 lb. This caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

3.94 in
5.04 in
176 lb
3.94 in
5.04 in
176 lb