Skip to main content Skip to search Skip to main navigation
The Glide customized solution features a stem with grip ring, with collar fitting that provides secure attachment and easy installation. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling swivel bearing mechanism that enables smooth directional changes and maneuverability. The wheel assembly consists of a polypropylene, electric conductive body material with tread material that is identical with wheel body, ensuring consistent performance and static discharge capabilities, while the plain bearing with spacer tube design delivers reliable rotation with reduced maintenance requirements. The wheel measures 1.97 inches in diameter, providing optimal balance between compactness and rolling efficiency. The caster has an overall height of 1.3 inches, making it suitable for applications requiring low-profile mobility solutions while maintaining structural integrity and operational performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
A229YOI050B10-11X20/10 9011/1016
EAN
4031582319613
S4 Material Number
990075112
Core attributes
Type
Customized solution
Overall width
1.97 in
Overall Height
1.3 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.14 lb
Product name
Glide
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
0.43 in
Stem length
0.79 in
Housing
Housing Color
Graphite black (RAL9011)
Fork shape
Straight
Housing Material
Polypropylene
Swivel bearing
Stem, swiveling
Collar diameter
1.97 in
Dome diameter
1.5 in
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene, electric conductive
Tread material
Identical with wheel body
Diameter
1.97 in
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Low wear and tear wheels
Durable wheels with extremely low wear
Fast assembly
Faster assembly process with plug-in fittings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean