- Home
- Casters & Wheels
- Motorized Systems
-
E-Drive flex
E-Drive flex
Drive Unit 4.92 in
The E-Drive flex Drive Unit is an electric-powered caster system engineered for demanding industrial and medical applications requiring reliable mobility solutions. This compact unit features a rectangular plate fitting design and is constructed with a polyamide body material that provides durability and chemical resistance across diverse operational environments. The system is equipped with 4.92-inch diameter wheels fitted with elastic, non-marking, vulcanized tires that deliver superior traction while protecting sensitive flooring surfaces commonly found in healthcare and manufacturing facilities. The electric housing design enables seamless integration into production and platform trolleys, medication carts, nursing carts, computers on wheels, and specialized equipment such as C-Arms, CT scanners, MRI systems, and ultrasound units. This versatile caster solution is specifically engineered for aerospace industry applications, airport equipment, automotive OEM operations, ceramic and glass manufacturing, container construction, electronic systems, clean-room technology environments, fire fighting technology, machine construction, work benches, and transport equipment. The E-Drive flex delivers consistent performance across these diverse sectors, combining precision engineering with practical functionality to meet the stringent requirements of modern industrial and healthcare operations.