- Home
- Casters & Wheels
- Mobility Solution Accessories
-
Furniture Plug-In Fittings
Plug-In Fittings for Furniture Casters
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with U-shaped plate fitting that provides secure attachment and reliable performance. This component measures 1.57 inches in length and 0.67 inches in width, with an overall height of 0.31 inches, making it suitable for compact installation requirements. The mounting plate weighs 0.09 pounds and is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring dependable operation in demanding industrial environments.
Accessory
The Mounting plate is an accessory designed as a stem with U-shaped plate fitting for caster applications. This mounting plate features a U-shaped plate measuring 1.06 inches in width and 1.57 inches in length, with an overall height of 0.31 inches, providing a compact installation profile. The accessory is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at a speed of approximately 1.86 miles per hour, making it suitable for moderate-duty caster mounting requirements in industrial and commercial environments.
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with L-shaped plate fitting that enables secure installation on caster assemblies. This mounting plate measures 1.57 inches in length and 0.67 inches in width, with an overall height of 0.31 inches, providing a compact footprint suitable for space-constrained installations. The accessory is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it appropriate for moderate-duty material handling and equipment mobility applications where reliable load support is required.
Accessory
The Mounting plate is an accessory designed as a stem with L-shaped plate fitting for caster applications. This mounting plate features dimensions of 0.31 inches in overall height with a plate measuring 1.57 inches in length and 0.98 inches in width, providing a compact footprint for integration into caster assemblies. The accessory is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it suitable for light to moderate duty applications requiring reliable load distribution and stability.
Accessory
The Mounting plate is an accessory designed as a stem with L-shaped plate fitting for caster applications. This mounting plate features dimensions of 1.57 inches in length and 1.06 inches in width, with an overall height of 0.31 inches, providing a compact footprint for integration into caster assemblies. The plate is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at a speed of approximately 1.86 miles per hour, making it suitable for moderate-duty material handling and mobility equipment installations.
Accessory
The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure mounting and installation. This component measures 0.24 inches in overall height and weighs 0.04 pounds, making it a lightweight addition to your caster assembly. The stem accommodates a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under standard operational conditions. The threaded stem design with hexagon neck provides excellent grip and alignment during installation, making it suitable for various industrial and commercial caster applications.
Accessory
The Stem is a threaded stem accessory designed for caster applications, featuring a compact overall height of 0.14 inches and weighing 0.05 pounds for minimal impact on assembly weight. This accessory delivers a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it suitable for moderate-duty caster installations. The threaded stem fitting type enables secure and reliable attachment to compatible caster housings, providing engineers with a dependable solution for caster stem replacement or upgrade applications.
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with U-shaped plate fitting that provides secure attachment and load distribution. This component measures 1.57 inches in length and 0.59 inches in width, with an overall height of 0.31 inches, making it suitable for compact installation requirements. The mounting plate weighs 0.05 pounds and is engineered to support a static load capacity of 176.37 pounds, while maintaining a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The U-shaped plate design ensures stable mounting and reliable performance in demanding caster applications.
Accessory
The Mounting plate is an accessory designed as a stem with U-shaped plate fitting for caster applications. This component features a plate measuring 1.57 inches in length and 0.79 inches in width, with an overall height of 0.31 inches, and weighs 0.06 pounds. The mounting plate is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it suitable for various caster mounting requirements in industrial and commercial environments.
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with U-shaped plate fitting that measures 1.57 inches in length and 0.71 inches in width. This component has an overall height of 0.31 inches and is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it suitable for various material handling and mobility equipment installations.
Accessory
The Mounting plate is an accessory designed as a stem with U-shaped plate fitting for caster applications. This component measures 1.57 inches in length and 0.83 inches in width, with an overall height of 0.31 inches, and weighs 0.06 pounds. The mounting plate is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it suitable for moderate-duty caster installations requiring reliable load distribution and stability.
Accessory
The Lumina is a threaded stem accessory designed for caster applications, featuring an overall height of 0.14 inches. This component is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at a speed of approximately 1.86 miles per hour. The threaded stem fitting provides secure attachment and reliable performance in demanding caster installations, making it suitable for various industrial and commercial applications requiring dependable load support and mobility.
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with U-shaped plate fitting that enables secure installation and reliable performance. This component measures 1.57 inches in length and 0.75 inches in width, with an overall height of 0.39 inches, and weighs 0.06 pounds, making it a lightweight addition to your caster assembly. The mounting plate is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring dependable operation under standard industrial conditions.
Accessory
The Stem is an accessory designed for caster applications, featuring a stem with grip ring and collar fitting type that provides secure attachment and reliable performance. This component weighs 0.08 lb and measures 0.18 in in overall height, making it a compact addition to your caster assembly. The stem delivers a static load capacity of 264.55 lb and a dynamic load capacity of 132.28 lb at speeds up to 1.86 mph, ensuring dependable operation under specified loading conditions. Its robust construction with grip ring and collar design facilitates easy installation while maintaining structural integrity during standard caster operations.
Accessory
The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure fastening. This component measures 0.35 inches in overall height and weighs 0.14 pounds, making it a lightweight addition to your caster assembly. The stem accommodates a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under typical operational conditions. The threaded stem design with hexagon neck provides straightforward installation and compatibility with standard caster mounting systems.
Accessory
The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure fastening. This component measures 0.35 inches in overall height and weighs 0.14 pounds, making it a lightweight addition to your caster assembly. The stem accommodates a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in both stationary and mobile applications. Its robust construction and precise threading make it suitable for demanding industrial and commercial caster installations.
Accessory
The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure mounting and installation. This component weighs 0.06 lb and measures 0.24 inches in overall height, making it suitable for compact caster assemblies. The stem accommodates a static load capacity of 352.74 lb, while supporting a dynamic load capacity of 176.37 lb at speeds up to 1.86 miles per hour, ensuring reliable performance in both stationary and mobile applications.
Accessory
The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure fastening. This component measures 0.24 inches in overall height and weighs 0.11 pounds, making it a lightweight addition to your caster assembly. The stem accommodates a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under typical operational conditions. The threaded stem design with hexagon neck provides a robust connection point for caster mounting and replacement applications.
Accessory
The Mounting plate is a square plate accessory designed for caster applications, featuring a compact footprint of 1.5 inches by 1.5 inches with an overall height of 0.39 inches. This lightweight component weighs 0.12 pounds and is engineered to support substantial loads, offering a static load capacity of 264.55 pounds and a dynamic load capacity of 132.28 pounds at speeds up to 1.86 miles per hour. The square plate fitting provides secure and reliable mounting for caster installations in various industrial and commercial environments.
Accessory
The Stem is an accessory designed for caster applications, featuring a stem with synthetic circlip and collar fitting that provides reliable performance in demanding environments. This component weighs 0.08 lb and measures 0.18 in in overall height, making it a compact addition to your caster assembly. The stem delivers a static load capacity of 264.55 lb and a dynamic load capacity of 132.28 lb at speeds up to 1.86 mph, ensuring dependable operation across various material handling and mobility applications. Its synthetic circlip design with integrated collar provides secure attachment while maintaining the structural integrity required for consistent performance in industrial and commercial settings.
Accessory
The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure mounting and installation. This component measures 0.35 inches in overall height and weighs 0.15 pounds, making it lightweight and easy to handle. The stem accommodates a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in demanding industrial and commercial environments. The threaded stem design with hexagon neck provides excellent grip and alignment during installation, while the specified load ratings make this accessory suitable for medium to heavy-duty caster assemblies requiring dependable structural support and operational stability.
Accessory
The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure mounting and installation. This component measures 0.24 inches in overall height and weighs 0.07 pounds, making it a lightweight addition to your caster assembly. The stem accommodates a static load capacity of 220.46 pounds and a dynamic load capacity of 110.23 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under standard operational conditions. The threaded stem design with hexagon neck provides excellent compatibility and ease of installation for various caster configurations.
Accessory
The Stem is an accessory designed for caster applications, featuring a stem with grip ring and collar fitting type. This component weighs 0.08 lb and measures 0.18 in in overall height. The stem accommodates a static load capacity of 264.55 lb and a dynamic load capacity of 132.28 lb at a speed of 1.86 mph, making it suitable for various material handling and mobility equipment installations requiring reliable performance and secure fastening.
Accessory
The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure mounting and installation. This component measures 0.24 inches in overall height and weighs 0.09 pounds, making it a lightweight addition to your caster assembly. The stem is engineered to support a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in both stationary and mobile applications. Its robust construction and precise threading make it suitable for demanding industrial and commercial caster systems.