Skip to main content Skip to search Skip to main navigation

CAD files

The Anika is a swivel caster with wheel brake designed for versatile mobility applications across multiple environments. The caster features a blind hole for B10 fitting, enabling secure and straightforward installation into compatible equipment. The housing is constructed from polyamide material and incorporates a stem for swiveling functionality, allowing for smooth directional changes and maneuverability. The wheel assembly consists of a 2.17 inch diameter wheel with a polyamide body and polyurethane injected tread material, supported by a plain bearing with spacer tube that ensures reliable rotation and load distribution. The overall height of the caster measures 2.24 inches, providing a compact profile suitable for space-constrained applications. This caster is rated for a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at a maximum speed of approximately 1.86 miles per hour. The Anika caster is ideally suited for use in bedside tables, furniture, hospitals, media furniture, nursing and retirement homes, and office furniture applications where controlled mobility, durability, and reliable braking performance are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5925UAI055L51-10
EAN
4031582406405
Core attributes
Gehäusetyp
Swivel caster with wheel brake
Gesamtbreite
1.46 in
Tragfähigkeit bei 3 km/h
88.18 lb
Statische Tragfähigkeit
176.37 lb
Bauhöhe
2.24 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
1.43 lb
Produktname
Anika
Norm
EN12528 - Furniture Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Blind hole for B10 fitting
Rückenloch Durchmesser
0.39 in
Housing
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Stem, swiveling
Dom Durchmesser
0.71 in
Störkreis
5.04 in
Schwenkradius
2.52 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Breite der Lauffläche
0.43 in
Durchmesser
2.17 in
Fadenschutz
Without threadguard
Achse
Riveted
Lager
Plain bearing with spacer tube

Interzum Award

Interzum Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Skip product gallery

Matching Products

Swivel caster 2.17 in
Anika
5920UAI055L51-10

The Anika swivel caster is engineered for versatile mobility applications across healthcare, office, and furniture environments including bedside tables, nursing and retirement homes, hospitals, media furniture, and general office settings. This caster features a blind hole fitting designed for B10 mounting compatibility, ensuring secure and reliable installation on compatible equipment. The housing is constructed from polyamide, a durable engineering polymer that provides excellent chemical resistance and dimensional stability, while incorporating a stem swiveling mechanism that enables smooth 360-degree rotation for enhanced maneuverability. The wheel assembly comprises a 2.17-inch diameter wheel with a polyamide body and injected polyurethane tread material, delivering optimal grip and wear resistance across various floor surfaces. The wheel is supported by a plain bearing with spacer tube, which ensures smooth rolling performance and extended operational life. The overall height of the caster measures 2.24 inches, making it suitable for compact installations where space constraints are critical. This caster is rated for a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at a maximum speed of 1.86 miles per hour, providing reliable performance for light to medium-duty applications in controlled indoor environments. The combination of polyamide construction, quality bearing design, and polyurethane tread makes the Anika caster an ideal choice for applications requiring smooth, quiet operation and dependable mobility.

2.17 in
2.24 in
88 lb
2.17 in
2.24 in
88 lb