Skip to main content Skip to search Skip to main navigation

CAD files

The Anika swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread material, utilizing a plain bearing with spacer tube for reliable operation, and measures 2.17 inches in diameter. The caster has an overall height of 2.24 inches, making it suitable for various applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for use in bedside tables, furniture, hospitals, media furniture, nursing and retirement homes, office chairs, and office furniture applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UAI055L51-8
EAN
4031582406368
Core attributes
Type
Swivel caster
Overall width
1.46 in
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall Height
2.24 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.14 lb
Product name
Anika
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.31 in
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.71 in
Swivel interference
3.7 in
Swivel radius
1.85 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.43 in
Diameter
2.17 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube

Interzum Award

Interzum Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Skip product gallery

Accessories

Accessory
Stem
S70-10x10 / 8

The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure mounting and installation. This component measures 0.24 inches in overall height and weighs 0.04 pounds, making it a lightweight addition to your caster assembly. The stem accommodates a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under standard operational conditions. The threaded stem design with hexagon neck provides excellent grip and alignment during installation, making it suitable for various industrial and commercial caster applications.

0.24 in
88 lb
0.24 in
88 lb
Skip product gallery

Matching Products

Variants
Swivel caster with wheel brake 2.17 in
Swivel caster with wheel brake 2.17 in
Stylea
5925UAI055L51-8

The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with injected polyurethane tread material, utilizing a plain bearing with spacer tube for reliable operation, and measures 2.17 inches in diameter. The caster has an overall height of 2.24 inches, making it suitable for various furniture applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications.

2.17 in
2.24 in
88 lb
2.17 in
2.24 in
88 lb