Skip to main content Skip to search Skip to main navigation

CAD files

The Socket is an accessory designed for caster applications, featuring a synthetic socket with a round fitting type. This component has an overall height of 0.12 inches and accommodates a bolt diameter of 0.31 inches. The socket is engineered to support a static load capacity of 88.18 pounds and a dynamic load capacity of 44.09 pounds at a speed of approximately 1.86 miles per hour. With minimal weight characteristics, this accessory provides reliable performance for standard caster mounting and replacement applications in industrial and commercial equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
R20-8x23
EAN
4031582321647
Core attributes
Gehäusetyp
Accessory
Tragfähigkeit bei 3 km/h
44.09 lb
Statische Tragfähigkeit
88.18 lb
Bauhöhe
0.12 in
Gesamtgewicht
0 lb
Produktname
Socket
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Synthetic socket, round
Zapfen Durchmesser
0.31 in
Zapfenlänge
0.91 in
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards