Skip to main content Skip to search Skip to main navigation

CAD files

The Lumina is a threaded stem accessory designed for caster applications, featuring an overall height of 0.14 inches. This component is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at a speed of approximately 1.86 miles per hour. The threaded stem fitting provides secure attachment and reliable performance in demanding caster installations, making it suitable for various industrial and commercial applications requiring dependable load support and mobility.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
R10-8x10 / 8
EAN
4031582351408
Core attributes
Gehäusetyp
Accessory
Tragfähigkeit bei 3 km/h
88.18 lb
Statische Tragfähigkeit
176.37 lb
Bauhöhe
0.14 in
Produktname
Lumina
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Threaded stem
Bundstift Durchmesser
0.31 in
Wheel
Achse
Riveted
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Robust cover
Cover made of solid die-cast zinc or synthetic material
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean