Skip to main content Skip to search Skip to main navigation
The Expander is an accessory designed to enhance caster functionality by providing a secure fitting interface for various stem diameters. This component features a precision-engineered fitting with a diameter range of 0.94 to 1.06 inches, allowing for compatibility with standard caster stems within this specification. The expander weighs 0.3 pounds, making it a lightweight addition to your caster assembly. Its compact design facilitates easy installation while maintaining structural integrity and load-bearing capacity. This accessory is ideal for applications requiring stem adaptation or reinforcement in caster systems.
Article numbers
Article Number
Kompl. Bef. R47/24-27 montiert
EAN
4031582321692
S4 Material Number
199027259
Core attributes
Type
Accessory
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.3 lb
Product name
Expander
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Expander fitting (Maximum)
1.06 in
Expander fitting (Minimum)
0.94 in
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards