Skip to main content Skip to search Skip to main navigation

CAD files

The Expander is an accessory designed to enhance caster functionality by providing a secure fitting solution for shaft diameters ranging from 1.22 inches to 1.38 inches. This component weighs 0.32 pounds and is engineered to accommodate standard caster applications where diameter adjustment or adaptation is required. The expander's precision-engineered fitting ensures reliable performance across the specified diameter range, making it suitable for various industrial and commercial caster installations that demand consistent load distribution and operational stability.
Article numbers
Artikelnummer
Kompl. Bef. R07/31-35 montiert
EAN
4031582321418
S4 Materialnummer
199004722
Core attributes
Gehäusetyp
Accessory
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
0.32 lb
Produktname
Expander
Elektrisch-leitfähig
Rostfrei
Fitting
Hinweis
Please indicate required tube innerdiameter when ordering.
Expanderbefestigung (Maximum)
1.38 in
Expanderbefestigung (Minimum)
1.22 in
Handle Set
Befestigungsoptionen
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards