Skip to main content Skip to search Skip to main navigation

CAD files

The Expander is an accessory designed to enhance caster functionality by accommodating a range of fitting diameters. This component features a fitting diameter range of 1.06 inches to 1.18 inches, providing flexibility for various caster mounting applications. With a lightweight design weighing 0.3 pounds, the Expander is engineered for easy installation and minimal impact on overall caster assembly weight. This accessory is ideal for engineers and technicians seeking to adapt casters to different stem or axle configurations while maintaining reliable performance and structural integrity in material handling and mobility equipment.
Article numbers
Article Number
Kompl. Bef. R07/27-30 montiert
EAN
4031582321401
S4 Material Number
199027264
Core attributes
Type
Accessory
Temperature range (Minimum)
32 °F
Overall weight
0.3 lb
Product name
Expander
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Expander fitting (Maximum)
1.18 in
Expander fitting (Minimum)
1.06 in
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards