Skip to main content Skip to search Skip to main navigation
The Ultratech plus wheel is a precision caster wheel engineered for demanding industrial applications including aerospace industry, airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks and repair companies, production and platform trolleys, and heavy AGV systems. This wheel features a diameter of 6.3 inches with a tread width of 1.97 inches composed of Ultratech Polyurethane, casted material for superior durability and performance. The aluminum body is paired with a precision ball bearing for smooth operation, while the hub length measures 2.36 inches and the axle hole diameter is 0.79 inches. The wheel delivers a static load capacity of 3527.39 pounds, with dynamic load capacities of 1410.96 pounds at 3.73 miles per hour and 1763.7 pounds at 2.49 miles per hour, making it suitable for heavy-duty material handling and transportation applications requiring reliable performance and extended service life.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ICP 160x50-Ø20 HL60 plus
S4 Material Number
199864994
Core attributes
Type
Wheel
Load capacity at 4 km/h
1763.7 lb
Load capacity at 6 km/h
1410.96 lb
Load capacity Static
3527.39 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.31 lb
Product name
Ultratech plus
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminum
Tread material
Ultratech Polyurethane, casted
Axle hole diameter
0.79 in
Hub length
2.36 in
Tread width
1.97 in
Diameter
6.3 in
Body width
1.97 in
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Water blue (RAL5021)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements