Skip to main content Skip to search Skip to main navigation
The Compacta swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with tread material identical to the wheel body, utilizing a plain bearing for rotation. The wheel measures 1.57 inches in diameter, providing compact mobility solutions. Overall height dimensions reach 2.17 inches, making this caster suitable for space-constrained installations. Load capacity specifications include a dynamic rating of 88.18 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 176.37 pounds, ensuring reliable performance under varying operational conditions.
Article numbers
Article Number
1530POO040P30
EAN
4031582429275
Core attributes
Type
Swivel caster
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall Height
2.17 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.24 lb
Product name
Compacta
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.39 in
Housing
Fork shape
Twin wheel housing, closed, with dome
Housing Material
Steel sheet, light
Swivel bearing
One ball race
Swivel interference
2.83 in
Offset
0.63 in
Swivel radius
1.42 in
Wheel
Hardness of tread (A)
95 Shore A
Body material
Polypropylene
Tread material
Identical with wheel body
Diameter
1.57 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Low wear and tear wheels
Durable wheels with extremely low wear