- Home
- Industry
- Healthcare
- Medical Beds & Stretchers
-
Stretcher
Casters and Wheels for Stretchers
Swivel castor 4.92 in
The Integral swivel caster features a solid stem, round fitting with precision ball bearing swivel mechanism, noting that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet material, providing robust durability for medical applications. The wheel incorporates a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material and precision ball bearing, sealed for smooth operation. With a 4.92 in diameter wheel and 6.22 in overall height, this caster delivers reliable performance across healthcare environments. Load specifications include dynamic capacity of 330.69 lb at speeds up to 1.86 mph and 2.49 mph respectively, with static load capacity of 992.08 lb. Applications encompass anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound equipment.
Swivel castor with central , total lock 5.91 in
The Integral swivel caster with central, total lock features a stem with cam hole for profile bars, short version fitting that provides secure attachment to equipment frames. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance and reduced friction. The wheel diameter measures 5.91 inches, while the overall height of the complete caster assembly is 7.2 inches. Load capacity specifications include dynamic ratings of 330.69 lb at speeds of 1.86 mph and 330.69 lb at 2.49 mph, with a static load capacity of 992.08 lb, making this caster suitable for demanding medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound machines in hospitals and nursing facilities.
Swivel castor with central, total or directional lock 5.91 in
The Integral is a swivel caster with central, total or directional lock designed for demanding medical applications. It features a stem with cam hole for profile bars fitting, with the important note that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide body with injected polyurethane tread material and sealed precision ball bearing for reliable performance. With a 5.91 in diameter wheel, the caster has an overall height of 7.2 in. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound equipment in hospitals and nursing facilities.
Swivel castor with central , total lock 5.91 in
The Integral swivel caster with central, total lock features a stem with cam hole for profile bars fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide body with injected polyurethane tread material and sealed precision ball bearing for reliable performance, measuring 5.91 inches in diameter. The caster has an overall height of 7.2 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 2.49 mph and a static load capacity of 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, ultrasound equipment, and applications in hospitals, nursing homes, and retirement facilities.
Swivel castor with central, total or directional lock 4.92 in
The Integral is a swivel caster with central, total or directional lock designed for demanding medical applications. The caster features a stem with cam hole for profile bars fitting system that enables secure attachment to profile bar structures. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing mechanism for smooth directional changes and enhanced durability. The wheel consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while precision ball bearings ensure smooth rolling performance. The wheel diameter measures 4.92 inches with an overall height of 6.22 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, and a static load capacity of 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound devices in hospitals and nursing facilities.
Swivel castor with central, total or directional lock 7.87 in
The Integral is a swivel caster with central, total or directional lock designed for demanding medical applications. It features a stem with cam hole for profile bars, short version fitting, with the important note that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide body with polyurethane, injected tread material and sealed precision ball bearing for reliable performance. The caster has an overall height of 9.02 inches and wheel diameter of 7.87 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load capacity of 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound equipment in hospitals and nursing facilities.
Swivel castor with central , total lock 5.91 in
The Integral swivel caster with central, total lock features a stem with cam hole for profile bars, short version fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system. The wheel consists of a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material and sealed precision ball bearing for smooth operation. Overall height measures 7.2 inches with a wheel diameter of 5.91 inches. Load capacity specifications include dynamic loads of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while static load capacity reaches 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound equipment in hospitals and nursing facilities.
Swivel castor with central, total or directional lock 4.92 in
The Integral swivel caster with central, total or directional lock features a stem with cam hole for profile bars, short version fitting that provides secure attachment to equipment frames. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance, with a diameter of 4.92 inches. The caster has an overall height of 6.22 inches, making it suitable for various medical equipment applications. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 992.08 lb, ensuring reliable performance under demanding healthcare environment conditions.
Swivel castor with central , total lock 4.92 in
The Integral swivel caster with central, total lock features a stem with cam hole for profile bars, short version fitting that provides secure attachment to equipment frames. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body with polyurethane, injected tread material, supported by precision ball bearing for reliable rolling performance. The wheel diameter measures 4.92 inches with an overall height of 6.22 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 992.08 lb, making this caster suitable for demanding medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound machines in hospitals and nursing facilities.
Swivel castor with central , total lock 7.87 in
The Integral swivel caster with central, total lock features a stem with cam hole for profile bars, short version fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system. The wheel consists of a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material and precision ball bearing, sealed for smooth operation. The wheel diameter measures 7.87 inches with an overall height of 9.02 inches. Load capacity specifications include dynamic loads of 330.69 lb at 1.86 mph and 330.69 lb at 2.49 mph, while the static load capacity reaches 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound applications.
Swivel castor with central, total or directional lock 5.91 in
The Integral is a swivel caster with central, total or directional lock designed for demanding medical applications. The caster features a stem with cam hole for profile bars fitting system that enables secure attachment to profile bar structures. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing mechanism for smooth directional changes and enhanced durability. The wheel consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while precision ball bearings ensure smooth rolling performance. The wheel diameter measures 5.91 inches with an overall height of 7.2 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, and a static load capacity of 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound machines in hospitals and nursing facilities.
Swivel castor 4.92 in
The Integral swivel caster features a solid stem, round fitting with precision ball bearing swivel mechanism, noting that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet material, providing robust durability for medical applications. The wheel incorporates a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material and precision ball bearing, sealed for smooth operation. With a 4.92 in diameter wheel and 6.22 in overall height, this caster delivers exceptional performance specifications. The dynamic load capacity reaches 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity supports up to 992.08 lb. This versatile caster is specifically designed for demanding healthcare environments including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound equipment.
Swivel castor with central , total lock 4.92 in
The Linea clinic swivel caster with central, total lock features a stem with cam hole for profile bars, short version fitting for secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearing for reliable operation. The wheel measures 4.92 inches in diameter, and the overall height of the caster is 5.12 inches. Load capacity specifications include dynamic loads of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load capacity of 661.39 lb. This caster is specifically designed for medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound equipment, and ventilators in hospitals and nursing facilities.
Swivel castor with central , total lock 5.91 in
The Linea clinic swivel caster with central, total lock features a stem with cam hole for profile bars, short version fitting for secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearings for reliable operation. With a 5.91-inch wheel diameter, the caster provides an overall height of 6.1 inches. Load capacity specifications include dynamic ratings of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 661.39 lb. This caster is specifically designed for demanding medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound machines, and ventilators in hospitals and nursing facilities.
Swivel castor with central, total or directional lock 5.91 in
The Linea clinic is a swivel caster with central, total or directional lock designed for medical applications. The fitting features a stem with cam hole for profile bars, short version for secure attachment to equipment. The housing is constructed from polyamide material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel consists of a polyamide body with injected polyurethane tread material and precision ball bearing for enhanced durability and quiet rolling performance. The caster has a wheel diameter of 5.91 inches and an overall height of 6.1 inches. Load specifications include a dynamic load capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load capacity of 661.39 lb. This caster is specifically designed for demanding medical environments including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound equipment, and ventilators in hospitals and nursing facilities.
Swivel castor with central , total lock 3.94 in
The Linea clinic swivel caster with central, total lock features a stem with cam hole for profile bars, short version fitting for secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 3.94 inches, with an overall height of 4.65 inches. Load capacity specifications include a dynamic rating of 264.55 lb at speeds up to 1.86 mph and a static load capacity of 529.11 lb. This caster is specifically designed for medical and healthcare applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound equipment, and ventilators in hospitals and nursing facilities.
Swivel castor with central, total or directional lock 3.94 in
The Linea clinic is a swivel caster with central, total or directional lock designed for medical applications. The caster features a stem with cam hole for profile bars, short version fitting system for secure attachment. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing mechanism for smooth rotation. The wheel assembly consists of a polyamide body with an injected polyurethane tread and precision ball bearing for optimal performance and quiet operation. The caster has a wheel diameter of 3.94 inches and an overall height of 4.65 inches. Load specifications include a dynamic load capacity of 264.55 lb at speeds up to 1.86 mph and a static load capacity of 529.11 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound equipment, and ventilators in hospitals and nursing facilities.
Swivel castor with central , total lock 3.94 in
The Linea clinic is a swivel caster with central, total lock designed for demanding medical environments. It features a stem with cam hole for profile bars, short version fitting that ensures secure attachment to equipment frames. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth, reliable operation. The wheel assembly consists of a polyamide, electric conductive body with an injected polyurethane, electric-conductive tread material, supported by precision ball bearing for optimal performance. The wheel diameter measures 3.94 inches, while the overall height reaches 4.65 inches. Load specifications include a dynamic capacity of 264.55 lb at speeds up to 1.86 mph and a static load capacity of 529.11 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound machines, and ventilators in hospitals and nursing facilities.
Swivel castor with central , total lock 4.92 in
The Linea clinic swivel caster with central, total lock features a stem with cam hole for profile bars, short version fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from polyamide material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel consists of a polyamide body with polyurethane, injected, electric-conductive tread material and precision ball bearing, stainless bearing components, measuring 4.92 inches in diameter. Overall height dimensions reach 5.12 inches. Load capacity specifications include dynamic ratings of 330.69 lb at 1.86 mph and 330.69 lb at 2.49 mph, with a static load capacity of 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound equipment, and ventilators in hospitals and nursing facilities.
Swivel castor with central , total lock 4.92 in
The Linea clinic is a swivel caster with central, total lock designed for demanding medical environments. It features a stem with cam hole for profile bars, short version fitting, with the important requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide body with injected polyurethane tread material, supported by stainless precision ball bearings for reliable performance. With a 4.92 in wheel diameter and 5.12 in overall height, this caster offers excellent maneuverability in tight spaces. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while providing a static load capacity of 992.08 lb, making it ideal for anesthesia carts, hospital beds, medication carts, stretchers, ventilators, and other critical medical equipment applications.
Swivel castor with central , total lock 5.91 in
The Linea clinic is a swivel caster with central, total lock designed for demanding medical environments. It features a stem with cam hole for profile bars, short version fitting, with the important requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide body with injected polyurethane tread material, supported by stainless precision ball bearings for reliable performance. With a 5.91-inch wheel diameter and 6.89-inch overall height, this caster offers excellent maneuverability. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, plus a static load capacity of 992.08 lb, making it ideal for anesthesia carts, hospital beds, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, stretchers, ultrasound machines, and ventilators in hospitals and nursing facilities.
Swivel castor with central, total or directional lock 4.92 in
The Linea clinic is a swivel caster with central, total or directional lock featuring a stem with cam hole for profile bars, short version fitting, where washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from polyamide with precision ball bearing swivel bearing and includes an integrated cable catcher made of polyethylene. The wheel consists of a polyamide body with injected polyurethane tread and precision ball bearing, stainless bearing, measuring 4.92 inches in diameter. The caster has an overall height of 5.12 inches and offers a dynamic load capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load capacity of 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound equipment, and ventilators in hospitals and nursing facilities.
Swivel castor with central, total or directional lock 4.92 in
The Linea clinic is a swivel caster with central, total or directional lock functionality. The fitting features a stem with cam hole for profile bars in short version configuration. The housing is constructed from polyamide material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearings for enhanced durability and performance. The wheel diameter measures 4.92 inches. The overall height dimension is 5.12 inches. Load specifications include dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 661.39 lb. This caster design provides reliable mobility solutions for clinical and institutional applications requiring precise directional control and robust load-bearing capabilities.
Swivel castor with central, total or directional lock 5.91 in
The Linea clinic is a swivel caster with central, total or directional lock functionality. The fitting features a stem with cam hole for profile bars in short version configuration, with the critical requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from polyamide material and incorporates a precision ball bearing swivel mechanism for smooth operation. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by stainless precision ball bearings for enhanced durability and corrosion resistance. The wheel diameter measures 5.91 inches, with an overall caster height of 6.1 inches. Load specifications include dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 661.39 lb, making it suitable for demanding medical equipment applications.