Skip to main content Skip to search Skip to main navigation
The Linea clinic is a swivel caster with central, total or directional lock designed for medical applications. The fitting features a stem with cam hole for profile bars, short version for secure attachment to equipment. The housing is constructed from polyamide material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel consists of a polyamide body with injected polyurethane tread material and precision ball bearing for enhanced durability and quiet rolling performance. The caster has a wheel diameter of 5.91 inches and an overall height of 6.1 inches. Load specifications include a dynamic load capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load capacity of 661.39 lb. This caster is specifically designed for demanding medical environments including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound equipment, and ventilators in hospitals and nursing facilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5944UAP150R36-34XS S27 safety OH155
EAN
4031582412741
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel castor with central, total or directional lock
Overall width
2.8 in
Load capacity at 3 km/h
330.69 lb
Load capacity at 4 km/h
330.69 lb
Load capacity Static
661.39 lb
Overall height
6.1 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
2.48 lb
Product name
Linea clinic
Standard
similar EN12531- Hospital Bed Castors
Electric conductive
Stainless
Fitting
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
1.26 in
Bolt length
1.65 in
Housing
Fork shape
Twin wheel housing
Material
Polyamide
Swivel bearing
Precision ball bearing
Swivel interference
10 in
Offset
1.87 in
Swivel radius
4.82 in
Wheel
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.59 in
Diameter
5.91 in
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reduced risk of accidents
Extremely low height to reduce risk of accidents under hospital beds
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified safety
TÜV Süd certified performance standard
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Skip product gallery

Crossselling

Variants
Swivel castor with central , total lock 5.91 in
Swivel castor with central , total lock 5.91 in
Linea clinic
5946UAP150R36-34XS S27 safety OH155

The Linea clinic swivel caster with central, total lock features a stem with cam hole for profile bars, short version fitting for secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearings for reliable operation. With a 5.91-inch wheel diameter, the caster provides an overall height of 6.1 inches. Load capacity specifications include dynamic ratings of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 661.39 lb. This caster is specifically designed for demanding medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound machines, and ventilators in hospitals and nursing facilities.

5.91 mm
Medium Duty
6.1 mm
5.91 mm
Medium Duty
6.1 mm