Skip to main content Skip to search Skip to main navigation
The Integral is a swivel caster with central, total or directional lock designed for demanding medical applications. It features a stem with cam hole for profile bars fitting, with the important note that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide body with injected polyurethane tread material and sealed precision ball bearing for reliable performance. With a 5.91 in diameter wheel, the caster has an overall height of 7.2 in. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound equipment in hospitals and nursing facilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2044UAX150R26-28S45 D 9002 4xM8 W
EAN
4031582424133
S4 Material Number
990035715
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel castor with central, total or directional lock
Overall width
2.44 in
Load capacity at 3 km/h
330.69 lb
Load capacity at 4 km/h
330.69 lb
Load capacity Static
992.08 lb
Overall height
7.2 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
2.22 lb
Product name
Integral
Standard
EN12531 - Hospital Bed Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
4
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Fitting type
Stem with cam hole for profile bars
Bolt diameter
1.1 in
Bolt length
3.78 in
Bolt thread position
0.75 in
Housing
Color
Gray white (RAL9002)
Fork shape
Closed
Material
Steel sheet, medium
Swivel bearing
Precision ball bearing
Dome diameter
2.44 in
Swivel interference
9.06 in
Offset
1.57 in
Swivel radius
4.53 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
1.26 in
Diameter
5.91 in
Body width
1.26 in
Threadguards
Integrated threadguard
Tread color
Slate gray (RAL7015)
Bearing
Precision ball bearing, sealed
Wheel color
Slate gray (RAL7015)
Handle Set
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

IF Design Award

IF Design Award

Red Dot Design Award

Red Dot Design Award

special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Award-winning design
Awarded with prestigious prizes by international juries
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Protective seal
Wheels with sealed bearings to protect against spray water and dirt
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Individual cover
Shape of the housing cover can be customised
Certified safety
TÜV Süd certified performance standard
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers
Multistage switching function
Up to three locking positions: directional lock, total lock, or free mobility
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Extremely strong construction
Extremely strong construction
Skip product gallery

Accessories

Accessory
Adaptor
Adapter m. Gew. Stift

This accessory for a caster is engineered to enhance mobility performance and operational efficiency in industrial applications. Weighing 0.21 lb, this lightweight component provides reliable functionality without adding significant mass to the overall caster assembly. The accessory is designed to integrate seamlessly with standard caster configurations, offering improved durability and performance characteristics for demanding environments.

Accessory
Change lever
Schalthebel 24S45 o. Gew. Stift

This Accessory is designed as a specialized component for caster applications, engineered to enhance functionality and performance in mobile equipment systems. Weighing 0.25 lb, this lightweight yet durable accessory provides reliable integration with standard caster assemblies, making it suitable for industrial, commercial, and institutional mobility solutions where precise movement control and operational efficiency are critical requirements.

Accessory
Change lever
Schalthebel 28S45 m. Gew. Stift

This Accessory is designed as a specialized component for caster applications, providing enhanced functionality and performance for mobile equipment systems. Engineered with precision manufacturing standards, this lightweight accessory weighs just 0.14 lb, making it an ideal addition to caster assemblies without significantly impacting the overall load capacity or maneuverability of the equipment.

Accessory
Change lever
Schalthebel 65S45 m. Gew. Stift

This Accessory is designed as a specialized component for caster applications, providing enhanced functionality and performance for mobile equipment and furniture systems. Engineered with precision manufacturing standards, this accessory weighs 0.21 lb, making it lightweight yet durable for integration with various caster assemblies. The component is constructed to meet industrial specifications while maintaining compatibility with standard caster mounting configurations.

Accessory
Bearing bush
Lager Buchse m. Gew. Stift SW7/16in

This lightweight accessory for casters weighs just 0.08 lb, making it an ideal component for enhancing caster functionality without adding significant mass to the overall assembly. The minimal weight specification ensures that the accessory maintains optimal performance characteristics while providing the necessary mechanical support or modification required for specific caster applications in industrial, commercial, or institutional settings.

Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is a caster accessory designed as a reducing bushing with square configuration for specialized wheel mounting applications. This precision-engineered fitting component features a bolt diameter of 1.1 inches, providing secure attachment and proper alignment in caster assemblies. Weighing 0.1 pounds, this lightweight yet durable bushing offers reliable performance while minimizing overall system weight, making it ideal for industrial and commercial caster installations.

Accessory
Profile bar
Profilstahl 6kt-11x1000

This Accessory is designed as a specialized component for caster systems, providing enhanced functionality and performance optimization for mobile equipment applications. Engineered to integrate seamlessly with standard caster assemblies, this accessory offers reliable operation across various industrial and commercial environments. The component features durable construction materials selected for long-term service life and consistent performance under typical load conditions.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is a precision-engineered accessory designed for caster applications, featuring a reducing bushing with square configuration that ensures optimal fit and performance in wheeled mobility systems. This component incorporates a 1.1-inch diameter bolt specification, providing robust mechanical connection and reliable load transfer capabilities essential for demanding industrial and commercial caster installations. Weighing 0.08 pounds, this lightweight yet durable bushing offers excellent strength-to-weight ratio while maintaining compact dimensions for space-constrained applications.

Skip product gallery

Crossselling

Variants
Swivel castor with central , total lock 7.87 in
Swivel castor with central , total lock 7.87 in
Integral
2046UAX200R26-28S45 D 9002 4xM8 W

The Integral swivel caster with central, total lock features a stem with cam hole for profile bars fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide body with injected polyurethane tread material and sealed precision ball bearing for reliable performance. The wheel diameter measures 7.87 inches with an overall height of 9.02 inches. Load specifications include dynamic capacities of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 992.08 lb. This caster is designed for demanding medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound equipment in hospitals and nursing facilities.

7.87 mm
Medium Duty
9.02 mm
7.87 mm
Medium Duty
9.02 mm