Skip to main content Skip to search Skip to main navigation
The Compacta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support and durability. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, and is equipped with a plain bearing with spacer tube for smooth operation. The wheel diameter measures 1.77 inches, while the overall height of the complete assembly is 1.91 inches. Load specifications include a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2198UOI045P60-67x24,5-TFR
EAN
4031582477542
Core attributes
Type
Fixed caster
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall Height
1.91 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
0.14 lb
Product name
Compacta
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.2 in
Plate hole length (Maximum)
2.13 in
Plate hole width (Maximum)
2.13 in
Plate length
2.64 in
Plate width
0.96 in
Housing
Fork shape
Angular
Housing Material
Steel sheet, medium
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
0.71 in
Diameter
1.77 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Low wear and tear wheels
Durable wheels with extremely low wear