- Home
-
Casters & Wheels
Casters & Wheels
Our series
Accessory
This caster accessory features a stem with grip ring, with collar fitting design that provides secure attachment and enhanced stability for industrial caster applications. The component measures 0.16 inches in overall height, making it suitable for compact installations where space constraints are critical. With a lightweight construction weighing just 0.08 pounds, this accessory minimizes additional load while maintaining structural integrity and reliable performance in demanding operational environments.
Accessory
This accessory for casters features a threaded stem with hexagon neck, top fitting design with an overall height of 0.35 inches and weighs 0.14 pounds. The component provides a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds, making it suitable for medium-duty industrial applications requiring reliable threaded mounting solutions.
Accessory
This accessory for casters features a stem with grip ring, with collar fitting type that provides secure attachment and reliable performance in industrial applications. The component is engineered with precise dimensions, measuring 0.12 inches in overall height, making it suitable for compact installations where space constraints are critical. The grip ring design ensures optimal retention while the integrated collar provides additional stability and load distribution during operation.
Accessory
The Levina accessory is designed for caster applications and features a rectangular plate with US-bolt hole spacing for secure mounting. The plate measures 3.74 inches in length and 2.76 inches in width, providing a stable foundation for caster attachment. This fitting configuration ensures compatibility with standard US bolt patterns, making it suitable for industrial and commercial caster installations where reliable connection is essential.
Accessory
The Levina accessory is designed to enhance caster functionality through its rectangular plate fitting configuration. This precision-engineered component features a rectangular plate measuring 3.03 inches in length and 2.64 inches in width, providing optimal mounting surface area for secure attachment. The standardized dimensions ensure compatibility with various caster systems while maintaining structural integrity under operational loads.
Accessory
This accessory for casters features a threaded stem with hexagon neck, top fitting design that provides secure mounting and easy installation. The component has an overall height of 0.31 inches, making it suitable for applications requiring precise dimensional specifications. The hexagonal neck configuration allows for proper tool engagement during assembly while the threaded stem ensures reliable attachment to compatible caster assemblies.
Accessory
This accessory for casters features a threaded stem with hexagon neck, top fitting design that provides secure mounting and easy installation. The component has an overall height of 0.31 inches, making it suitable for applications requiring precise dimensional specifications. The hexagonal neck configuration allows for proper tool engagement during assembly while ensuring reliable connection to the caster assembly.
Accessory
This Accessory is designed as a specialized component for caster applications, providing enhanced functionality and performance for mobile equipment and furniture systems. Engineered with precision manufacturing standards, this lightweight accessory weighs 0.14 lb, making it suitable for applications where weight considerations are critical while maintaining structural integrity and operational reliability for various caster configurations.
Accessory
This accessory for a caster features an expander fitting designed to accommodate diameter ranges from 1.26 inches to 1.38 inches, providing versatile compatibility with various caster stem sizes. The unit weighs 0.37 pounds, making it a lightweight yet durable component for caster assembly applications. The expander fitting ensures secure attachment while maintaining proper load distribution across the connection point.
Accessory
This accessory for a caster features an expander fitting designed to accommodate diameter ranges from 1.42 inches to 1.57 inches, providing versatile compatibility with various caster stem sizes. The unit weighs 0.39 pounds, making it a lightweight yet durable component for caster assembly applications. The expander fitting ensures secure attachment while maintaining proper load distribution across the specified diameter range.
Accessory
This accessory for a caster is engineered to enhance mobility performance and operational efficiency in industrial applications. Weighing 0.21 lb, this lightweight component provides reliable functionality without adding significant mass to the overall caster assembly. The accessory is designed to integrate seamlessly with standard caster configurations, offering improved durability and performance characteristics for demanding environments.
Accessory
This Accessory is designed as a specialized component for caster applications, engineered to enhance functionality and performance in mobile equipment systems. Weighing 0.25 lb, this lightweight yet durable accessory provides reliable integration with standard caster assemblies, making it suitable for industrial, commercial, and institutional mobility solutions where precise movement control and operational efficiency are critical requirements.
Accessory
The Bushing is an accessory designed as a reducing bushing with round configuration for caster applications. This lightweight component weighs just 0.01 lb and features a bolt diameter of 0.71 in, making it suitable for precise fitting requirements in caster assemblies. The reducing bushing design allows for secure mounting while accommodating different diameter specifications within the caster mechanism.
Accessory
This accessory for a caster features an expander fitting designed to accommodate diameters ranging from 1.22 inches to 1.38 inches, providing versatile compatibility with various caster stem sizes. The unit weighs 0.32 pounds, making it a lightweight yet durable component for caster assembly applications. The expander fitting ensures secure attachment while maintaining proper load distribution across the specified diameter range.
Accessory
This Accessory is designed as a specialized component for caster applications, providing enhanced functionality and performance for mobile equipment systems. Engineered with precision manufacturing standards, this lightweight accessory weighs just 0.14 lb, making it an ideal addition to caster assemblies without significantly impacting the overall load capacity or maneuverability of the equipment.
Accessory
The Socket is an accessory designed as a synthetic socket with round configuration for caster applications. This fitting features an overall height of 1.42 inches and weighs 0.02 pounds, incorporating a bolt diameter of 0.79 inches for secure mounting. The component offers a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, while providing a static load capacity of 176.37 pounds for stationary applications.
Accessory
This Accessory is designed as a specialized component for caster applications, providing enhanced functionality and performance for mobile equipment and furniture systems. Engineered with precision manufacturing standards, this accessory weighs 0.21 lb, making it lightweight yet durable for integration with various caster assemblies. The component is constructed to meet industrial specifications while maintaining compatibility with standard caster mounting configurations.
Accessory
This lightweight accessory for casters weighs just 0.08 lb, making it an ideal component for enhancing caster functionality without adding significant mass to the overall assembly. The minimal weight specification ensures that the accessory maintains optimal performance characteristics while providing the necessary mechanical support or modification required for specific caster applications in industrial, commercial, or institutional settings.
Accessory
The Socket is an accessory designed as a synthetic socket with round configuration for caster applications. This fitting features an overall height of 1.42 inches and weighs 0.01 pounds, incorporating a bolt diameter of 0.55 inches for secure mounting. The component delivers a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, while providing a static load capacity of 176.37 pounds for stationary applications.
Accessory
This Socket accessory features a synthetic socket with round fitting design, engineered for reliable caster integration. The unit measures 1.42 inches in overall height with a bolt diameter of 0.59 inches, while maintaining a lightweight profile at just 0.01 pounds. Load capacity specifications include a dynamic rating of 88.18 pounds at speeds up to 1.86 mph and a static load capacity of 176.37 pounds, ensuring dependable performance across various industrial applications.
Accessory
This Socket accessory for casters features a synthetic socket with round fitting design, measuring 1.42 inches in overall height and weighing just 0.01 pounds. The unit accommodates a 0.63-inch diameter bolt and delivers reliable performance with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 mph, while supporting static loads of up to 176.37 pounds, making it suitable for various industrial and commercial caster applications.
Accessory
The Socket is an accessory designed for caster applications, featuring a synthetic socket with round fitting configuration. This component measures 1.42 inches in overall height and weighs 0.01 pounds, making it a lightweight yet durable solution. The unit accommodates a bolt diameter of 0.67 inches for secure mounting. Load capacity specifications include a dynamic rating of 88.18 pounds at speeds up to 1.86 mph and a static load capacity of 176.37 pounds.
Accessory
This Socket accessory features a synthetic socket with round fitting design, engineered for reliable caster integration. The unit measures 1.42 inches in overall height with a 0.75-inch diameter bolt configuration, while maintaining a lightweight profile at just 0.01 pounds. Performance specifications include a dynamic load capacity of 88.18 pounds at speeds up to 1.86 mph and a static load capacity of 176.37 pounds.
Accessory
This Socket accessory features a synthetic socket with round fitting design, engineered for reliable caster integration. The unit measures 1.42 inches in overall height with a bolt diameter of 0.87 inches, while maintaining a lightweight profile at just 0.02 pounds. Load capacity specifications include a dynamic rating of 88.18 pounds at speeds up to 1.86 mph and a static load capacity of 176.37 pounds, ensuring dependable performance across various industrial applications.