- Home
-
Casters & Wheels
Casters & Wheels
Our series
Accessory
The Socket is an accessory designed as a synthetic socket with round configuration for caster applications. This fitting features an overall height of 1.42 inches and weighs 0.02 pounds, incorporating a bolt diameter of 0.91 inches for secure mounting. The socket delivers reliable performance with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds.
Accessory
The Socket is an accessory designed for caster applications, featuring a synthetic socket with square fitting configuration. This component measures 1.42 inches in overall height and weighs 0.01 pounds, making it a lightweight yet durable solution. The unit accommodates a bolt diameter of 0.63 inches for secure mounting. Load capacity specifications include a dynamic rating of 88.18 pounds at speeds up to 1.86 mph and a static load capacity of 176.37 pounds.
Accessory
The Socket is a caster accessory featuring a synthetic socket with square fitting design. This component measures 1.42 inches in overall height and weighs 0.01 pounds, incorporating a 0.67-inch diameter bolt for secure attachment. The socket delivers reliable performance with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds, making it suitable for various industrial and commercial caster applications.
Accessory
The Socket is an accessory designed as a synthetic socket with square configuration for caster applications. This fitting features an overall height of 1.42 inches and weighs 0.02 pounds, making it a lightweight yet durable component. The unit incorporates a bolt diameter of 0.83 inches for secure mounting and attachment. Load capacity specifications include a dynamic rating of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds.
Accessory
The Socket is an accessory designed as a synthetic socket with square configuration for caster applications. This fitting features an overall height of 1.42 inches and weighs 0.02 pounds, incorporating a bolt diameter of 0.87 inches for secure mounting. The socket delivers a dynamic load capacity of 88.18 pounds at speeds up to 1.86 mph and supports a static load capacity of 176.37 pounds, making it suitable for various industrial and commercial caster installations.
Accessory
The Socket is an accessory designed as a synthetic socket with square configuration for caster applications. This fitting features an overall height of 1.42 inches and weighs 0.02 pounds, incorporating a bolt diameter of 0.91 inches for secure mounting. The component delivers a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, while providing a static load capacity of 176.37 pounds for stationary applications.
Accessory
The Bushing is a caster accessory designed as a reducing bushing with square configuration for specialized wheel mounting applications. This precision-engineered fitting component features a bolt diameter of 1.1 inches, providing secure attachment and proper alignment in caster assemblies. Weighing 0.1 pounds, this lightweight yet durable bushing offers reliable performance while minimizing overall system weight, making it ideal for industrial and commercial caster installations.
Accessory
The Bushing is an accessory designed as a reducing bushing with square configuration for caster applications. This precision-engineered component features a bolt diameter of 0.87 inches, providing secure and reliable mounting capabilities. Weighing just 0.05 pounds, this lightweight bushing offers excellent durability while maintaining minimal impact on overall caster assembly weight, making it ideal for industrial and commercial caster systems.
Accessory
The Socket is an accessory designed as a synthetic socket with square configuration for caster applications. This fitting features an overall height of 1.42 inches and weighs 0.03 pounds, incorporating a bolt diameter of 1.02 inches for secure mounting. The component offers a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, while providing a static load capacity of 176.37 pounds for stationary applications.
Accessory
The Bushing is an accessory designed as a reducing bushing with square configuration for caster applications. This precision-engineered component features a bolt diameter of 0.87 inches, providing secure and reliable attachment points for various caster assemblies. Weighing 0.07 pounds, this lightweight yet durable bushing offers an optimal balance between strength and minimal added weight to the overall caster system.
Accessory
This Accessory is designed as a specialized component for caster systems, providing enhanced functionality and performance optimization for mobile equipment applications. Engineered to integrate seamlessly with standard caster assemblies, this accessory offers reliable operation across various industrial and commercial environments. The component features durable construction materials selected for long-term service life and consistent performance under typical load conditions.
Accessory
The Bushing is an accessory designed as a reducing bushing with square configuration for caster applications. This component features a bolt diameter of 0.71 inches and weighs 0.09 pounds, providing reliable dimensional reduction functionality. The square design ensures secure fitting and proper alignment within caster assemblies, making it suitable for industrial and commercial wheeled equipment installations.
Accessory
The Bushing is a precision-engineered accessory designed for caster applications, featuring a reducing bushing with square configuration that ensures optimal fit and performance in wheeled mobility systems. This component incorporates a 1.1-inch diameter bolt specification, providing robust mechanical connection and reliable load transfer capabilities essential for demanding industrial and commercial caster installations. Weighing 0.08 pounds, this lightweight yet durable bushing offers excellent strength-to-weight ratio while maintaining compact dimensions for space-constrained applications.
Accessory
This accessory for a caster features an expander fitting designed to accommodate diameter ranges from 0.94 inches to 1.06 inches, providing versatile compatibility with various caster stem configurations. The unit weighs 0.3 pounds, making it a lightweight yet durable component suitable for industrial and commercial applications where secure fitting connections are essential for optimal caster performance and reliability.
Accessory
This accessory for casters features an expander fitting designed to accommodate diameter ranges from 1.06 inches to 1.18 inches, providing versatile compatibility with various caster stem sizes. The unit weighs 0.31 pounds, making it a lightweight yet durable component for caster assembly applications. The expander fitting design ensures secure attachment while allowing for minor dimensional variations in caster stems.
Accessory
This accessory for a caster features an expander fitting designed to accommodate diameter ranges from 0.94 inches to 1.06 inches, providing versatile compatibility with various caster stem sizes. The unit weighs 0.28 pounds, making it a lightweight yet durable component for caster assembly applications. The expander fitting ensures secure attachment while maintaining proper load distribution across the connection point.
Accessory
This accessory for a caster features an expander fitting designed to accommodate diameters ranging from 1.06 inches to 1.18 inches, providing versatile compatibility with various caster stem sizes. The component weighs 0.3 pounds, making it a lightweight addition that won't significantly impact overall equipment mobility while ensuring secure attachment and optimal performance in industrial applications.
Accessory
The Bushing is an accessory designed as a reducing bushing with square configuration for caster applications. This component features a bolt diameter of 0.71 inches and weighs 0.03 pounds, providing a lightweight yet durable solution for caster assembly requirements. The reducing bushing design allows for secure fitting between components of different sizes while maintaining structural integrity and operational reliability in various industrial and commercial caster systems.
Accessory
The Bushing is an accessory designed as a reducing bushing with a round configuration for caster applications. This lightweight component weighs just 0.01 lb, making it suitable for applications where minimal additional weight is critical. The bushing features a bolt diameter of 0.71 in, providing precise fitment and secure attachment to compatible caster assemblies.
Accessory
This lightweight accessory for casters weighs just 0.02 lb, making it an ideal supplementary component that adds minimal load to existing caster assemblies while maintaining optimal mobility performance. The accessory's ultra-low weight profile ensures it won't compromise the rolling characteristics or load capacity of the primary caster unit, allowing for seamless integration into various industrial, commercial, and institutional applications.
Accessory
The Socket is an accessory designed as a synthetic socket with round configuration for caster applications. This fitting features an overall height of 1.42 inches and weighs 0.01 pounds, incorporating a bolt diameter of 0.71 inches for secure mounting. The socket delivers a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and supports a static load capacity of 176.37 pounds, making it suitable for various industrial and commercial caster installations.
Accessory
This lightweight accessory for casters weighs just 0.02 lb, making it an ideal supplementary component that adds minimal load to existing caster assemblies while providing enhanced functionality. The compact design ensures seamless integration with standard caster systems without compromising mobility or performance characteristics, delivering reliable operation across various industrial and commercial applications.
Accessory
This lightweight accessory for casters weighs just 0.02 lb, making it an ideal supplementary component that adds minimal load to existing caster assemblies while providing enhanced functionality. The accessory's ultra-low weight profile ensures it won't compromise the mobility or performance characteristics of the caster system it's designed to complement.
Accessory
This accessory for a caster features an expander fitting designed to accommodate diameter ranges from 0.85 inches to 0.94 inches, providing versatile compatibility with various caster stem sizes. The component weighs 0.27 pounds, making it lightweight yet durable for industrial applications. The expander fitting ensures secure attachment while allowing for minor dimensional variations in caster stems.