- Home
- Casters & Wheels
- High-quality Wheels
- Wheels by Bearing Type
-
Cone Ball Bearing
Wheels with Cone Ball Bearing
Wheel 3.94 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 3.94 inch diameter with a tread width of 1.26 inches composed of solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is constructed from sheet steel and incorporates a cone ball bearing for smooth, reliable rotation. The hub length measures 1.42 inches with an axle hole diameter of 0.31 inches, ensuring compatibility with standard caster assemblies. The wheel delivers a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring robust performance and dependable load support.
Wheel 4.92 in
The Puretech wheel is a precision caster component engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 4.92 inches with a tread width of 1.26 inches composed of solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is constructed from sheet steel and incorporates a cone ball bearing for smooth, reliable rotation. The hub length measures 1.42 inches with an axle hole diameter of 0.31 inches, ensuring compatibility with standard caster hardware. The wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and load-bearing capability.
Wheel 5.91 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 5.91 inches with a tread width of 1.26 inches composed of solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is constructed from sheet steel and incorporates a cone ball bearing for smooth, reliable rotation. The hub length measures 1.42 inches with an axle hole diameter of 0.31 inches, ensuring compatibility with standard caster hardware. The wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring robust performance and dependable load support.
Wheel 2.95 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 2.95 inch diameter with a tread width of 0.98 inches composed of solid rubber, non-marking material that provides excellent floor protection and durability. The hub length measures 1.1 inches with an axle hole diameter of 0.24 inches, designed to accommodate standard caster hardware. The wheel body is constructed from sheet steel and incorporates a cone ball bearing for smooth, reliable rotation. The static load capacity is rated at 242.51 pounds, while the dynamic load capacity reaches 121.25 pounds at speeds up to 1.86 miles per hour, making this wheel suitable for both stationary and mobile applications requiring dependable performance and load support.
Wheel 1.97 in
The Maxtech wheel is a precision caster component engineered for demanding industrial applications, featuring a polyamide body with a 1.97 inch diameter and a tread width of 0.79 inches composed of injected polyurethane material. The wheel assembly incorporates a hub length of 0.87 inches and an axle hole diameter of 0.24 inches, designed to accommodate standard caster mounting hardware. The wheel is equipped with a cone ball bearing for smooth rotation and reliable performance. Load capacity specifications indicate a static load rating of 220.46 pounds and a dynamic load rating of 110.23 pounds at a maximum speed of 1.86 miles per hour, making this wheel suitable for medium-duty material handling and mobility applications where durability and consistent performance are essential requirements.