Skip to main content Skip to search Skip to main navigation

CAD files

The Duratech plus Wheel is engineered for demanding caster applications, featuring a compact 1.97 in diameter with a 1.02 in tread width and 1.26 in hub length, accommodating a 0.59 in axle hole diameter. This wheel incorporates a polyamide super heavy body material paired with a double flanged with tracks tread design and precision ball bearing for optimal performance. Load specifications include a static capacity of 1058.22 lb and dynamic capacities of 529.11 lb at 2.49 mph and 440.92 lb at 3.73 mph, making it suitable for heavy-duty industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
MMP050x26-Ø15
EAN
4031582399370
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
529.11 lb
Tragfähigkeit bei 6 km/h
440.92 lb
Statische Tragfähigkeit
1058.22 lb
Temperaturbereich (Maximum)
176 °F
Temperaturbereich (Minimum)
-40 °F
Produktname
Duratech plus
Norm
EN12533 - Heavy Duty Castors
Elektrisch-leitfähig
Rostfrei
Wheel
Härte der Lauffläche (D)
75 Shore D
Material des Radkörpers
Polyamide, super heavy
Material der Lauffläche
Double flanged with tracks
Achsloch Durchmesser
0.59 in
Nabenlänge
1.26 in
Breite der Lauffläche
1.02 in
Durchmesser
1.97 in
Fadenschutz
Without threadguard
Lager
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards