Casters and Wheels for Shopping and Retail
Wheel 11.81 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert in your message. Could you please provide the text or information you'd like me to work with? Once you share it, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert?
Wheel 3.35 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or rewrite. Could you please provide the text or information you'd like me to work with? Once you share that, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert or rewrite?
Wheel 3.35 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or rewrite. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What material would you like me to help you with?
Wheel 3.35 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert in your message. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What material would you like me to help you convert?
Wheel 6.3 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or edit. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What material would you like me to help you with?
Wheel 5.91 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or edit. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert or edit?
Wheel 4.92 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert in your message. Could you please provide the text or information you'd like me to work with? Once you share it, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert or edit?
Wheel 15.75 in
The Elastech wheel has a wheel body made of sheet steel which makes it heavy and durable. The tread is made of a black, vulcanized elastic tire material providing good traction and shock absorption. The wheel uses a precision ball bearing for smooth and efficient rolling motion. The Elastech wheel has a diameter of 15.75 inches and a tread width of 3.15 inches. The axle hole has a diameter of 1.57 inches to fit standard axle sizes. The hub has a length of 3.15 inches to provide stability. At a speed of 4 km/h, the wheel has a load capacity of 3174.65 lb. When used at 6 km/h, the load capacity is 2645.54 lb. Under static load conditions, the wheel can support up to 6349.31 lb. The combination of a heavy-duty steel body and elastic tread makes the Elastech wheel suitable for industrial applications requiring high load capacities across varying speeds.
Wheel 9.84 in
The Elastech wheel has a wheel body made of polyamide and a tread made of elastic vulcanized tire that is non-marking. The precision ball bearing wheel has a diameter of 9.84 inches and a tread width of 1.97 inches. The axle hole diameter is 0.79 inches and the hub length is 2.36 inches. The load capacity at 4 km/h is 881.85 pounds and the static load capacity is 1763.7 pounds. The polyamide wheel body paired with the elastic vulcanized non-marking tread and precision ball bearing allow the Elastech wheel to support substantial loads both dynamically and statically while providing a smooth and quiet roll.
Wheel 6.3 in
The Elastech wheel has a wheel body made of polyamide and a tread made of black, vulcanized elastic tire material. The precision ball bearing wheel has a diameter of 6.3 inches, a tread width of 1.57 inches, an axle hole diameter of 0.79 inches, and a hub length of 2.36 inches. The load capacity at 4 km/h is 551.16 lb, and the static load capacity is 1102.31 lb. The polyamide wheel body paired with the elastic vulcanized tire tread allows for smooth rolling while still providing durability and load-bearing capability. The precision ball bearing further enhances performance by minimizing friction. With dimensions optimized for strength and functionality, the Elastech wheel offers impressive load capacities both dynamically at speed and when stationary.
Wheel 6.3 in
The Elastech wheel has a wheel body made of polyamide and a tread made of vulcanized elastic tire material that is non-marking. The wheel contains a roller bearing and has a diameter of 6.3 inches, a tread width of 1.81 inches, an axle hole diameter of 0.79 inches, and a hub length of 2.28 inches. At 4 km/h, the Elastech wheel has a load capacity of 661.39 lb. The static load capacity is 1322.77 lb.
Wheel 7.87 in
The Elastech wheel has a wheel body made of polyamide and a tread made of elastic tire, vulcanized for durability. The non-marking tread has a width of 1.81 inches. The wheel features a roller bearing and has a diameter of 7.87 inches with an axle hole diameter of 0.79 inches. The hub length is 2.28 inches. At 4 km/h, the wheel has a load capacity of 881.85 pounds. When static, the load capacity is 1763.7 pounds. The elastic tire tread ensures smooth-rolling operation with minimal vibration. The polyamide wheel body provides strength while remaining lightweight. The roller bearing facilitates low-friction rotation. The non-marking tread will not leave marks or stains. With its high load capacities, this versatile and durable wheel is well-suited for a variety of applications.
Wheel 3.15 in
The Puretech Wheel is a robust caster component featuring a 3.15 in diameter with a 0.79 in wide solid rubber black tread and sheet steel body construction. The wheel incorporates a roller bearing system with a 0.31 in axle hole diameter and 1.79 in hub length for reliable operation. Load specifications include a dynamic capacity of 110.23 lb at 2.49 mph and static capacity of 220.46 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.94 in
The Puretech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.18 in wide solid rubber black tread and sheet steel body construction. The wheel incorporates roller bearing technology with a 0.31 in axle hole diameter and 1.79 in hub length for reliable performance. Load capacity specifications include 154.32 lb dynamic load at 2.49 mph and 308.65 lb static load capacity. This versatile wheel is suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 4.92 in
The Puretech Wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.46 in tread width and 1.79 in hub length, constructed with a sheet steel body and solid rubber black tread material. This roller bearing equipped wheel accommodates a 0.31 in axle hole diameter and delivers reliable performance with a dynamic load capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 6.3 in
The Puretech Wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.57 in tread width and 2.32 in hub length, constructed with a sheet steel body and solid rubber black tread material. This roller bearing equipped wheel accommodates a 0.47 in axle hole diameter and delivers exceptional load performance with a dynamic capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, making it ideal for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 7.87 in
The Puretech Wheel is a robust caster component featuring a 7.87 in diameter with a 1.97 in tread width and 2.32 in hub length, constructed with a sheet steel body and solid rubber black tread material. This roller bearing-equipped wheel accommodates a 0.47 in axle hole diameter and delivers exceptional load performance with a dynamic capacity of 440.92 lb at 2.49 mph and a static load capacity of 881.85 lb, making it ideal for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 6.3 in
The Duratech Wheel is a precision-engineered caster component featuring a 6.3 in diameter with a 1.57 in tread width and 2.36 in hub length, constructed from durable polyamide material with an identical tread composition and equipped with precision ball bearing technology through a 0.79 in axle hole diameter. This wheel delivers exceptional load performance with a dynamic capacity of 1,984.16 lb at speeds up to 2.49 mph and a static load capacity of 3,968.32 lb, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and various transport equipment installations.
Wheel 4.92 in
The Novatech Wheel is an aluminum-bodied caster wheel featuring a casted polyurethane tread with a diameter of 4.92 inches and tread width of 1.97 inches. The wheel incorporates a bore with keyway bearing system, with an axle hole diameter of 0.67 inches and hub length of 2.13 inches. Load capacity specifications include a static load rating of 2,204.62 lb and dynamic load capacities of 1,102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, making it suitable for demanding industrial applications.
Wheel 3.15 in
The Puretech Wheel is a robust caster component featuring a 3.15 in diameter with a 1.18 in wide solid rubber black tread and sheet steel body construction. The wheel incorporates roller bearing technology with a 0.47 in axle hole diameter and 1.75 in hub length for reliable operation. Load specifications include a dynamic capacity of 154.32 lb at 2.49 mph and static capacity of 308.65 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 9.84 in
The Puretech Wheel is designed for caster applications, featuring a 9.84 in diameter with a 1.97 in tread width and 2.28 in hub length, accommodating a 0.79 in axle hole diameter. This wheel offers a dynamic load capacity of 396.83 lb at speeds up to 2.49 mph and a static load capacity of 793.66 lb. Constructed with a polypropylene body and solid black rubber tread, it incorporates a plain bearing system and is suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 9.84 in
The Puretech Wheel is a high-performance caster wheel featuring a 9.84 in diameter with a 1.97 in tread width and 2.28 in hub length, constructed with a polypropylene body and solid rubber black tread material. The wheel incorporates a roller bearing system with a 0.79 in axle hole diameter for smooth operation. Load specifications include a dynamic capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 9.84 in
The Puretech Wheel is a 9.84 in diameter caster wheel featuring a polypropylene body construction with a solid rubber, black tread measuring 1.97 in in width and a hub length of 2.28 in, equipped with a roller bearing system and a 0.98 in axle hole diameter. This wheel provides a dynamic load capacity of 451.95 lb at speeds up to 2.49 mph and a static load capacity of 903.89 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 1.97 in
The Supratech Wheel is a polypropylene wheel designed for caster applications, featuring a diameter of 1.97 inches and a thermoplastic rubber tread with a width of 0.71 inches. The wheel incorporates a plain bearing system with an axle hole diameter of 0.31 inches and a hub length of 0.83 inches. Load specifications include a dynamic load capacity of 77.16 lb at speeds up to 1.86 mph and a static load capacity of 154.32 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.