- Home
- Casters & Wheels
- High-quality Casters
-
Casters by Load Capacity
Casters by Load Capacity
Fixed castor 0.55 in
The Compacta fixed caster features a round plate fitting for secure mounting applications. The housing is constructed from steel sheet, light material providing durability while maintaining reduced weight characteristics. The wheel incorporates a polyamide body with tread material identical to the wheel body, equipped with a plain bearing with spacer tube for smooth operation, and measures 0.55 inches in diameter. The overall height dimension is 0.53 inches, making it suitable for compact installations. Load specifications include a dynamic capacity of 33.07 pounds at speeds up to 1.86 miles per hour and a static load capacity of 66.14 pounds. This caster is designed for applications including tool cabinets, work benches, and transport equipment where reliable mobility and space efficiency are essential requirements.
Fixed castor 0.55 in
The Compacta fixed caster features a rectangular plate fitting that provides secure mounting for various applications. The housing is constructed from medium-grade steel sheet, ensuring durability and structural integrity under operational loads. The wheel incorporates a polyamide body with an identical polyamide tread material, delivering consistent performance and wear characteristics, while the plain bearing with spacer tube design ensures smooth rotation and extended service life. The wheel measures 0.55 inches in diameter, and the overall height of the complete assembly is 0.67 inches, making it suitable for compact installations. Load specifications include a dynamic capacity of 55.12 lb at speeds up to 1.86 mph and a static load capacity of 110.23 lb. This caster is specifically designed for tool cabinets, work benches, and transport equipment applications.
Fixed castor 1.18 in
The Compacta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for demanding industrial environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance and durability. The wheel is equipped with a plain bearing with spacer tube system and measures 1.18 inches in diameter. The overall height of the complete assembly is 1.34 inches, making it suitable for compact installations. Load specifications include a dynamic load capacity of 66.14 lb at speeds up to 1.86 mph and a static load capacity of 132.28 lb. This caster is specifically designed for applications including tool cabinets, work benches, and transport equipment where reliable mobility and space efficiency are essential requirements.
Swivel castor 0.98 in
The Compacta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel utilizes a polypropylene body with tread material identical to the wheel body, equipped with a plain bearing with spacer tube for reliable operation. The wheel measures 0.98 inches in diameter, contributing to an overall height of 1.42 inches. Load specifications include a dynamic capacity of 22.05 lb at speeds up to 1.86 mph and a static load capacity of 44.09 lb. This compact caster is specifically designed for tool cabinets, work benches, and transport equipment applications where space constraints and moderate load requirements are primary considerations.
Swivel castor 1.26 in
The Compacta swivel caster features a rectangular plate fitting for secure mounting to various equipment surfaces. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with an identical polypropylene tread material, providing durability and consistent performance, while utilizing a plain bearing with spacer tube for reliable rotation around a 1.26 in diameter. The caster has an overall height of 1.67 in, making it suitable for compact applications. Load specifications include a dynamic capacity of 44.09 lb at speeds up to 1.86 mph and a static load capacity of 88.18 lb. This caster is specifically designed for tool cabinets, work benches, and transport equipment applications where reliable mobility and space efficiency are essential requirements.
Swivel castor 1.5 in
The Compacta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with an identical polypropylene tread material, equipped with a plain bearing with spacer tube for reliable rotation. The wheel measures 1.5 inches in diameter, and the caster has an overall height of 1.99 inches. Load specifications include a dynamic capacity of 55.12 lb at speeds up to 1.86 mph and a static load capacity of 110.23 lb. This caster is specifically designed for tool cabinets, work benches, and transport equipment applications where compact size and dependable performance are essential requirements.
Swivel castor 1.97 in
The Compacta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel utilizes a polypropylene body with tread material identical to the wheel body, equipped with a plain bearing with spacer tube for reliable operation, and measures 1.97 inches in diameter. The overall height of the complete assembly is 2.6 inches. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for applications including tool cabinets, work benches, and transport equipment where reliable mobility and load-bearing performance are essential requirements.
Swivel castor 1.26 in
The Compacta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing with spacer tube for reliable rotation. The caster measures 1.67 inches in overall height with a wheel diameter of 1.26 inches, making it suitable for compact installations. Load capacity specifications include a dynamic rating of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb. This caster is ideally suited for tool cabinets, work benches, and transport equipment applications where space constraints and moderate load requirements are primary considerations.
Swivel castor 0.98 in
The Compacta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing with spacer tube for reliable rotation. The caster measures 3.39 inches in overall height with a wheel diameter of 0.98 inches, making it ideal for compact applications. Load specifications include a dynamic capacity of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb. This caster is specifically designed for tool cabinets, work benches, and transport equipment where space constraints and reliable mobility are essential requirements.
Fixed castor 0.55 in
The Compacta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for industrial use. The wheel incorporates a polyamide body with tread material identical to the wheel body construction, ensuring consistent performance characteristics throughout the component. The wheel operates on a plain bearing with spacer tube system for smooth rotation and is manufactured with a 0.55 in diameter. The overall height dimension measures 1.02 in, making it suitable for compact installation requirements. Load specifications include a dynamic capacity of 33.07 lb at speeds up to 1.86 mph and a static load capacity of 66.14 lb, delivering reliable performance for light to medium-duty applications requiring precise movement control.
Swivel castor 7.87 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel consists of a polyamide body with tread material identical with wheel body, supported by a plain bearing system, and measures 7.87 inches in diameter. The overall height of the complete assembly is 9.45 inches. Load capacity specifications include dynamic ratings of 1322.77 lb at 2.49 mph and 1058.22 lb at 3.73 mph, with a static load capacity of 2645.54 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance under substantial loads is essential.
Swivel castor with total lock 7.87 in
The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel consists of a polyamide body material with tread material identical with wheel body, equipped with plain bearing and measures 7.87 inches in diameter. The overall height of the complete assembly is 9.45 inches. Load capacity specifications include dynamic ratings of 1322.77 lb at 2.49 mph and 1058.22 lb at 3.73 mph, with a static load capacity of 2645.54 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance and high load-bearing capabilities are essential.
Fixed castor 9.84 in
The Zeta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, providing exceptional durability and structural integrity. The wheel incorporates a polyamide body with tread material identical to the wheel body, equipped with plain bearing technology for smooth operation, and measures 9.84 inches in diameter. The overall height of the complete assembly is 11.42 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph operating speeds, while the static load capacity reaches 3527.39 lb, making this caster suitable for heavy-duty industrial applications requiring reliable performance under substantial weight loads.
Swivel castor 6.3 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates a dual ball race swivel bearing system that is available in either reinforced or stainless steel configurations for enhanced durability and smooth rotation. The wheel assembly consists of a robust casting body with a casted polyurethane tread that provides excellent floor protection and quiet operation, supported by precision ball bearings for reliable performance. The wheel measures 6.3 inches in diameter, and the caster has an overall height of 7.87 inches. Load specifications include a static capacity of 3,527.39 pounds and dynamic load ratings of 1,763.7 pounds at speeds up to 2.49 mph and 1,410.96 pounds at speeds up to 3.73 mph, making it suitable for heavy-duty industrial applications requiring reliable mobility under substantial loads.
Swivel castor with total lock 6.3 in
The Zeta is a swivel caster with total lock functionality, designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from very heavy steel sheet material and incorporates a dual ball race swivel bearing system that is available in either reinforced or stainless steel configurations for enhanced durability and corrosion resistance. The wheel assembly consists of a robust casting body with a polyurethane casted tread, providing excellent floor protection and quiet operation, while precision ball bearings ensure smooth rolling performance. The wheel measures 6.3 inches in diameter, and the caster has an overall height of 7.87 inches. Load specifications include a static capacity of 3,527.39 lb and dynamic capacities of 1,763.7 lb at 2.5 mph and 1,322.77 lb at 3.7 mph, making it suitable for demanding material handling applications requiring reliable mobility and secure locking capabilities.
Swivel castor with total lock 7.87 in
The Zeta is a swivel caster with total lock functionality, designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from very heavy steel sheet material and incorporates a robust swivel bearing system utilizing two ball races that are either reinforced or manufactured from stainless steel for enhanced durability. The wheel assembly consists of a casting body with a casted polyurethane tread material, providing excellent floor protection and smooth operation. The wheel is equipped with precision ball bearings for optimal rolling performance and longevity. The wheel diameter measures 7.87 inches, while the overall height of the complete caster assembly is 9.45 inches. Load specifications include a static load capacity of 3,527.39 lb. Dynamic load capacity varies with operating speed: 1,763.7 lb at 2.49 mph and 1,410.96 lb at 3.73 mph, ensuring reliable performance across different operational requirements.
Fixed castor 6.3 in
The Zeta Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet material, providing robust structural integrity for demanding industrial environments. The wheel incorporates a casting body with casted polyurethane tread material, mounted on precision ball bearings for smooth operation and extended service life. The wheel measures 6.3 inches in diameter. Overall height dimensions are 7.87 inches. Load specifications include a static capacity of 3,527.39 lb and dynamic capacities of 1,763.7 lb at 2.5 mph and 1,410.96 lb at 3.7 mph operating speeds. This heavy-duty caster design delivers reliable performance for stationary and mobile equipment requiring high load-bearing capabilities with precise movement control.
Fixed castor 7.87 in
The Zeta Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet material, providing robust structural integrity for demanding industrial environments. The wheel incorporates a casting body with casted polyurethane tread material, delivering excellent floor protection and smooth operation. Precision ball bearings ensure reliable performance and extended service life. The wheel measures 7.87 inches in diameter. Overall height dimensions are 9.45 inches. Load specifications include dynamic capacities of 1763.7 lb at 2.5 mph and 1410.96 lb at 3.7 mph operating speeds. Static load capacity is rated at 3527.39 lb. This heavy-duty caster is engineered for applications requiring superior load-bearing capabilities and durability in industrial settings.
Swivel castor 7.87 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates two ball races that are reinforced or stainless steel for enhanced swivel bearing performance. The wheel assembly utilizes a heavy polyamide body with matching polyamide tread material, supported by precision ball bearings for smooth operation. The wheel measures 7.87 inches in diameter. Overall height of the complete assembly is 9.45 inches. Load specifications include dynamic capacity ratings of 1,984.16 lb at 2.5 mph and 1,587.33 lb at 3.7 mph operating speeds, while the static load capacity reaches 3,968.32 lb for stationary applications requiring maximum weight support.
Swivel castor with total lock 7.87 in
The Zeta is a swivel caster with total lock functionality, designed for heavy-duty industrial applications. The unit features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from very heavy steel sheet material and incorporates a robust swivel bearing system utilizing two ball races that are either reinforced or manufactured from stainless steel for enhanced durability. The wheel assembly consists of a heavy polyamide body with an identical polyamide tread material, ensuring consistent performance characteristics throughout. The wheel is equipped with precision ball bearings for smooth operation and measures 7.87 inches in diameter. The overall height of the complete caster assembly is 9.45 inches. Load specifications include a static capacity of 3,968.32 pounds and dynamic load ratings of 1,984.16 pounds at speeds up to 2.49 miles per hour, reducing to 1,587.33 pounds at speeds up to 3.73 miles per hour, making it suitable for demanding material handling applications.
Swivel castor 4.92 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates a dual ball race swivel bearing system that is available in either reinforced or stainless steel configurations for enhanced durability and smooth rotation. The wheel assembly consists of a robust casting body with a precision ball bearing system and a casted polyurethane tread that provides excellent floor protection and quiet operation. The wheel measures 4.92 inches in diameter. Overall height dimensions are 6.46 inches from floor to mounting surface. Load specifications include a static capacity of 2910.1 lb and dynamic capacities of 1455.05 lb at 2.5 mph and 1212.54 lb at 3.7 mph, making this caster suitable for heavy-duty industrial applications requiring reliable mobility under substantial loads.
Swivel castor with total lock 4.92 in
The Zeta is a swivel caster with total lock mechanism designed for heavy-duty industrial applications. The unit features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from very heavy steel sheet material and incorporates a dual ball race swivel bearing system that is available in either reinforced or stainless steel configurations for enhanced durability and corrosion resistance. The wheel assembly consists of a robust casting body with a casted polyurethane tread material, mounted on precision ball bearings for smooth operation. The wheel diameter measures 4.92 inches, while the overall height of the complete caster assembly is 6.46 inches. Load specifications include a static capacity of 2910.1 lb and dynamic load ratings of 1455.05 lb at 2.5 mph and 1212.54 lb at 3.7 mph, making it suitable for demanding material handling applications requiring reliable mobility and secure locking capability.
Fixed castor 4.92 in
The Zeta Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet material, providing robust structural integrity for demanding industrial environments. The wheel incorporates a casting body with casted polyurethane tread material, engineered for optimal floor protection and smooth operation. Precision ball bearing technology ensures reliable performance and extended service life. The wheel measures 4.92 inches in diameter. Overall height dimensions are 6.46 inches. Load specifications include dynamic capacity ratings of 1455.05 lb at 2.5 mph and 1212.54 lb at 3.7 mph operating speeds. Static load capacity is rated at 2910.1 lb, making this caster suitable for heavy-duty material handling and equipment mobility applications requiring superior load-bearing performance.
Swivel castor with directional lock 4.92 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, black, vulcanized tread material and precision ball bearing for optimal performance and longevity. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.46 inches. Load capacity specifications include dynamic ratings of 661.39 lb at 2.49 mph and 529.11 lb at 3.73 mph, with a static load capacity of 1322.77 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.