- Home
- Casters & Wheels
- High-quality Casters
-
Casters by Load Capacity
Casters by Load Capacity
Accessory 15.75 in
This caster accessory is engineered to deliver reliable performance with a dynamic load capacity of 551.16 lb at speeds up to 1.86 mph and a static load capacity of 1102.31 lb. The accessory is designed to enhance caster functionality while maintaining structural integrity under varying load conditions, making it suitable for industrial applications requiring dependable mobility solutions.
Accessory
The Glide accessory for casters features an overall height of 2.36 inches and weighs 0.09 pounds, making it a lightweight solution for mobility applications. This component provides a dynamic load capacity of 110.23 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under operational conditions while maintaining structural integrity and smooth movement characteristics.
Accessory 6.3 in
The Alpha accessory is engineered for caster applications requiring robust load-bearing capabilities and precise dimensional specifications. This accessory features an overall height of 7.87 inches and incorporates a mounting plate measuring 5.39 inches in length by 4.53 inches in width. The unit delivers exceptional load performance with a dynamic load capacity of 661.39 pounds at speeds up to 2.49 miles per hour and a static load capacity of 1322.77 pounds.
Accessory 2.56 in
The Stylea is a precision-engineered accessory designed to enhance caster performance and functionality. This compact component measures 2.91 inches in overall height and weighs 0.31 pounds, making it suitable for integration with various caster systems without adding significant bulk. The accessory delivers robust load-bearing capabilities with a dynamic load capacity of 110.23 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance during mobile applications.
Accessory 6.3 in
This accessory for casters features an overall height of 6.69 inches and weighs 3.62 pounds, with a mounting plate measuring 5.51 inches in length by 4.53 inches in width. The unit provides both dynamic and static load capacities of 551.16 pounds, with the dynamic rating applicable at speeds up to 1.86 miles per hour, making it suitable for various industrial mobility applications requiring reliable load support.
Accessory 7.87 in
This caster accessory features an overall height of 8.27 inches and weighs 3.7 pounds, designed with a mounting plate measuring 5.51 inches in length and 4.53 inches in width. The unit provides both dynamic and static load capacities of 551.16 pounds, with the dynamic rating specified at speeds up to 1.86 miles per hour, making it suitable for various industrial mobility applications requiring reliable load-bearing performance.
Accessory
This accessory for casters features a robust construction with an overall height of 1.18 inches and a mounting plate measuring 5.31 inches in length by 4.33 inches in width. The unit delivers exceptional performance with a dynamic load capacity of 881.85 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty industrial applications requiring reliable mobility solutions.
Swivel castor 1.97 in
The Compacta swivel caster features a rectangular plate fitting for secure mounting to equipment surfaces. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with solid rubber black tread material, utilizing a plain bearing for reliable rotation. With a wheel diameter of 1.97 inches, the caster has an overall height of 2.56 inches. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for applications including tool cabinets, work benches, and transport equipment where reliable mobility and moderate load handling are required.
Swivel castor 2.56 in
The Compacta swivel caster features a rectangular plate fitting for secure mounting to equipment surfaces. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with solid rubber black tread material, utilizing a plain bearing for reliable rotation. With a wheel diameter of 2.56 inches, the caster has an overall height of 3.35 inches. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for applications including tool cabinets, work benches, and transport equipment where reliable mobility and load-bearing performance are essential.
Fixed castor 1.97 in
The Compacta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, light material providing durability while maintaining reduced weight characteristics. The wheel incorporates a polypropylene body with solid rubber, black tread material for reliable floor protection and smooth operation, equipped with plain bearing technology for consistent performance. The wheel diameter measures 1.97 inches, while the overall height of the complete assembly is 2.56 inches. Load specifications include a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb, making this caster suitable for medium-duty industrial and commercial applications requiring dependable mobility solutions.
Fixed castor 2.56 in
The Compacta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from light steel sheet material, providing durability while maintaining reduced weight characteristics. The wheel incorporates a polypropylene body with solid rubber tread in black, utilizing a plain bearing system for smooth operation, and measures 2.56 inches in diameter. The overall height of the complete assembly is 3.35 inches. Load specifications include a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 176.37 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.
Swivel castor 1.97 in
The Compacta swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The wheel diameter measures 1.97 inches with an overall caster height of 2.36 inches. Load capacity specifications include a dynamic load rating of 50.71 lb at speeds up to 1.86 mph and a static load capacity of 101.41 lb, making this caster suitable for medium-duty mobile equipment and furniture applications requiring maneuverability and dependable load-bearing performance.
Swivel castor 1.57 in
The Compacta swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread surface, utilizing a plain bearing system for reliable rotation. The wheel measures 1.57 inches in diameter, providing compact mobility solutions. The overall height of the complete caster assembly is 2.05 inches, making it suitable for low-profile installations. Load specifications include a dynamic load capacity of 44.09 lb at speeds up to 1.86 mph and a static load capacity of 88.18 lb, ensuring dependable performance under varying operational conditions.
Swivel castor 1.97 in
The Compacta swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for reliable performance. The wheel diameter measures 1.97 inches, and the overall height of the complete caster assembly is 2.36 inches. Load capacity specifications include a dynamic load rating of 50.71 lb at speeds up to 1.86 mph and a static load capacity of 101.41 lb, making this caster suitable for medium-duty mobile equipment and furniture applications requiring dependable mobility and load-bearing performance.
Swivel castor 1.57 in
The Compacta swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, light material and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The wheel measures 1.57 inches in diameter, and the caster has an overall height of 2.01 inches for compact installation requirements. Load specifications include a dynamic capacity of 44.09 pounds at speeds up to 1.86 miles per hour and a static load capacity of 88.18 pounds, making it suitable for light to medium-duty mobile equipment and furniture applications.
Swivel castor 1.57 in
The Compacta swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with tread material identical to the wheel body, utilizing a plain bearing configuration for reliable operation. The wheel measures 1.57 inches in diameter, while the overall height of the complete assembly is 2.09 inches. Load specifications include a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring compact dimensions and dependable performance.
Swivel castor 1.97 in
The Compacta swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, utilizing a plain bearing configuration for reliable operation. The wheel measures 1.97 inches in diameter, contributing to an overall height of 2.72 inches for the complete caster unit. Load specifications include a dynamic capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring dependable mobility and load-bearing performance.
Swivel castor 1.57 in
The Compacta swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with tread material identical to the wheel body, utilizing a plain bearing for rotation. The wheel measures 1.57 inches in diameter, providing compact mobility solutions. Overall height dimensions reach 2.17 inches, making this caster suitable for space-constrained installations. Load capacity specifications include a dynamic rating of 88.18 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 176.37 pounds, ensuring reliable performance under varying operational conditions.
Fixed castor 0.55 in
The Compacta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for industrial use. The wheel incorporates a polypropylene body with tread material identical to the wheel body, ensuring consistent performance characteristics throughout the component. The wheel is equipped with a plain bearing with spacer tube design for smooth operation and features a diameter of 0.55 inches. The caster has an overall height of 0.67 inches, making it suitable for compact installations. Load specifications include a dynamic load capacity of 55.12 pounds at speeds up to 1.86 miles per hour and a static load capacity of 110.23 pounds, providing reliable performance for light to medium-duty applications requiring precise movement control.
Fixed castor 1.5 in
The Compacta fixed caster features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for industrial use. The wheel incorporates a polypropylene body with solid rubber, non-marking tread material, ensuring floor protection while maintaining excellent grip and durability. The wheel utilizes a plain bearing with spacer tube for smooth operation and features a 1.5 in diameter. The caster has an overall height of 1.89 in, making it suitable for compact installations. Load specifications include a dynamic load capacity of 66.14 lb at speeds up to 1.86 mph and a static load capacity of 132.28 lb, providing reliable performance for medium-duty applications requiring precise movement and floor surface protection.
Fixed castor 0.98 in
The Compacta fixed caster features a rectangular plate fitting that provides secure mounting capabilities for industrial applications. The housing is constructed from steel sheet, medium grade, ensuring robust durability and reliable performance under demanding conditions. The wheel incorporates a polyamide body with tread material identical to the wheel body, delivering consistent rolling characteristics and wear resistance, while the plain bearing with spacer tube design ensures smooth operation and extended service life. With a wheel diameter of 0.98 inches and an overall height of 1.1 inches, this compact caster is ideal for space-constrained installations. The unit offers a dynamic load capacity of 55.12 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 110.23 pounds, making it suitable for light to medium-duty material handling equipment and mobile applications requiring reliable mobility solutions.
Fixed castor 1.77 in
The Compacta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support and durability. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, and is equipped with a plain bearing with spacer tube for smooth operation. The wheel diameter measures 1.77 inches, while the overall height of the complete assembly is 1.91 inches. Load specifications include a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.
Fixed castor 0.98 in
The Compacta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support and durability. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, and is equipped with a plain bearing with spacer tube for smooth operation. The wheel diameter measures 0.98 inches, while the overall height of the complete assembly is 1.1 inches. Load capacity specifications include a dynamic load rating of 55.12 lb at speeds up to 1.86 mph and a static load capacity of 110.23 lb, making this caster suitable for light to medium-duty applications requiring reliable mobility and load-bearing performance in compact installations.
Fixed castor 1.77 in
The Compacta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support and durability. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, and is equipped with a plain bearing with spacer tube for smooth operation. The wheel diameter measures 1.77 inches, while the overall height of the complete assembly is 1.91 inches. Load specifications include a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.