Fixed castor 4.92 in
The Zeta fixed caster features a rectangular plate fitting and steel sheet, very heavy housing construction for demanding industrial applications. The wheel incorporates an aluminum body with polyurethane, casted tread material and precision ball bearing for smooth operation and durability. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.46 inches. Load capacity specifications include dynamic ratings of 881.85 lb at 2.5 mph and 705.48 lb at 3.7 mph, with a static load capacity of 1763.7 lb. This heavy-duty caster is specifically designed for aerospace industry and airport equipment, automotive OEM applications, production and platform trolleys, and various transport equipment where reliable performance under substantial loads is essential.
Fixed castor 6.3 in
The Zeta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet with very heavy duty specifications, providing exceptional durability and strength for demanding industrial environments. The wheel incorporates an aluminum body with casted polyurethane tread material, mounted on precision ball bearings for smooth operation and extended service life. The wheel diameter measures 6.3 inches, with an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 1212.54 lb at 2.5 mph and 970.03 lb at 3.7 mph, with a static load capacity of 2425.08 lb. This heavy-duty caster is specifically designed for aerospace industry and airport equipment, automotive OEM applications, production and platform trolleys, and various transport equipment where reliable performance under substantial loads is essential.
Fixed castor 7.87 in
The Zeta fixed caster features a rectangular plate fitting and steel sheet, very heavy housing construction for maximum durability. The wheel incorporates an aluminum body with polyurethane, casted tread material and precision ball bearing for smooth operation, measuring 7.87 inches in diameter. The overall height of the unit is 9.45 inches. Load capacity specifications include dynamic ratings of 1543.23 lb at 2.5 mph and 1234.59 lb at 3.7 mph, with a static load capacity of 3086.47 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance under substantial loads is essential.
Fixed castor 7.87 in
The Zeta fixed caster features a rectangular plate fitting and steel sheet, very heavy housing construction for demanding industrial applications. The wheel incorporates a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for smooth operation and extended service life. With a wheel diameter of 7.87 inches, the caster provides an overall height of 9.45 inches for optimal clearance and maneuverability. Load specifications include a static capacity of 2,204.62 lb and dynamic capacities of 1,102.31 lb at 2.49 mph and 881.85 lb at 3.73 mph, making it suitable for aerospace industry and airport equipment, automotive OEM applications, production and platform trolleys, and various transport equipment where reliable heavy-duty performance is essential.
Fixed castor 4.92 in
The Zeta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material, providing exceptional durability and strength for demanding industrial environments. The wheel incorporates a polyamide body with injected polyurethane tread material, delivering excellent wear resistance and smooth operation, while precision ball bearing technology ensures reliable performance and extended service life. With a wheel diameter of 4.92 inches and an overall height of 6.46 inches, this caster offers optimal proportions for various applications. The unit provides a static load capacity of 1322.77 lb and dynamic load capacities of 661.39 lb at 2.49 mph and 529.11 lb at 3.73 mph, making it suitable for aerospace industry airport equipment, automotive OEM, production and platform trolleys, and transport equipment applications.
Fixed castor 6.3 in
The Zeta fixed caster features a rectangular plate fitting and steel sheet, very heavy housing construction for maximum durability. The wheel incorporates a polyamide body with injected polyurethane tread material, supported by precision ball bearing, stainless for smooth operation and longevity. With a wheel diameter of 6.3 inches, the unit provides an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 771.62 lb at 2.5 mph and 617.29 lb at 3.7 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance under substantial loads is essential.
Fixed castor 5.91 in
The Agila fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for industrial use. The wheel incorporates a polyamide body with an injected polyurethane tread material, delivering excellent floor protection and smooth rolling performance, while precision ball bearings ensure reliable operation and extended service life. The wheel diameter measures 5.91 inches, and the overall height of the complete assembly is 7.28 inches. Load specifications include a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph, with a static load capacity of 440.92 lb, making this caster suitable for medium-duty material handling and equipment mobility applications.
Fixed castor 3.94 in
The Agila fixed caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural support and durability in industrial environments. The wheel assembly incorporates a polypropylene body with thermoplastic rubber tread material, delivering excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The wheel measures 3.94 inches in diameter, contributing to smooth rolling characteristics. Overall caster height is 5.31 inches, ensuring proper clearance and mobility. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds, making this caster suitable for medium-duty material handling and equipment mobility applications.
Fixed castor 4.92 in
The Agila fixed caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural support for industrial use. The wheel assembly incorporates a polypropylene body with thermoplastic rubber tread material, delivering excellent floor protection and quiet operation. The wheel utilizes a plain bearing system and measures 4.92 inches in diameter. The overall height of the complete caster assembly is 6.3 inches. Load specifications include a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 440.92 pounds, making it suitable for medium-duty material handling applications requiring reliable performance and durability.
Fixed castor 5.91 in
The Agila fixed caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural support for industrial environments. The wheel assembly incorporates a polypropylene body with thermoplastic rubber tread material, delivering excellent floor protection and quiet operation. The wheel utilizes a plain bearing system and measures 5.91 inches in diameter. The overall height of the complete caster assembly is 7.28 inches. Load specifications include a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 440.92 pounds, making this caster suitable for medium-duty material handling applications requiring reliable performance and durability.
Fixed castor 3.94 in
The Agila Fixed Caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural support and durability in industrial environments. The wheel assembly incorporates a polypropylene body with thermoplastic rubber tread material, delivering excellent floor protection and quiet operation. Precision ball bearings ensure smooth rolling performance and extended service life. The wheel measures 3.94 inches in diameter, optimized for maneuverability and load distribution. Overall caster height is 5.31 inches, suitable for various equipment configurations. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds, making this caster ideal for medium-duty material handling applications requiring reliable performance and precise movement control.
Fixed castor 4.92 in
The Agila fixed caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability in industrial environments. The wheel assembly incorporates a polypropylene body with thermoplastic rubber tread material, delivering excellent floor protection and quiet operation. Precision ball bearings ensure smooth rolling performance and extended service life. The wheel measures 4.92 inches in diameter, while the overall caster height is 6.3 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds, making this caster suitable for medium-duty material handling and equipment mobility applications.
Fixed castor 5.91 in
The Agila fixed caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability in industrial environments. The wheel assembly incorporates a polypropylene body with thermoplastic rubber tread material, delivering excellent floor protection and quiet operation. Precision ball bearings ensure smooth rolling performance and extended service life. The wheel measures 5.91 inches in diameter, while the overall caster height is 7.28 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds, making this caster suitable for medium-duty material handling and equipment mobility applications.
Fixed castor 3.94 in
The Agila Fixed Caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability in industrial environments. The wheel assembly incorporates a polyamide body with an injected polyurethane tread, delivering excellent floor protection and smooth rolling performance. Precision ball bearings ensure reliable operation and extended service life. The wheel measures 3.94 inches in diameter, while the overall caster height is 5.31 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds, making this caster suitable for medium-duty material handling and equipment mobility applications.
Fixed castor 4.92 in
The Agila Fixed Caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability in industrial environments. The wheel assembly incorporates a polyamide body with injected polyurethane tread material, delivering excellent wear resistance and floor protection. Precision ball bearings ensure smooth rolling performance and extended service life. The wheel measures 4.92 inches in diameter, while the overall caster height is 6.3 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds, making this caster suitable for medium-duty material handling and equipment mobility applications.
Fixed castor 5.91 in
The Agila Fixed Caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability in industrial environments. The wheel assembly incorporates a polyamide body with an injected polyurethane tread, delivering excellent wear resistance and floor protection. Precision ball bearings ensure smooth rolling performance and extended service life. The wheel measures 5.91 inches in diameter, while the overall caster height is 7.28 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds, making this caster suitable for medium-duty material handling and equipment mobility applications.
Fixed castor 5.91 in
The Agila fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural support and durability. The wheel assembly incorporates a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout operation. Precision ball bearings ensure smooth rotation and extended service life. The wheel measures 5.91 inches in diameter, contributing to an overall caster height of 7.28 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 440.92 pounds. This caster is engineered for applications requiring reliable mobility with electrostatic discharge protection.
Fixed castor 1.97 in
The Agila fixed caster features a square plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability. The wheel incorporates a polypropylene body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for enhanced grip and static discharge capabilities. The wheel operates on a plain bearing system and measures 1.97 inches in diameter. The overall height of the complete assembly is 2.72 inches. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 220.46 pounds. This caster is engineered for applications requiring electrical conductivity and reliable performance in industrial environments.
Fixed castor 2.95 in
The Agila is a fixed caster designed for industrial applications requiring reliable mobility solutions. The unit features a rectangular plate fitting that provides secure mounting to equipment frames and bases. The housing is constructed from medium-grade steel sheet, offering robust structural integrity and resistance to operational stresses. The wheel assembly incorporates a polypropylene body with solid rubber non-marking tread material, ensuring floor protection while maintaining excellent grip characteristics. The wheel operates on a plain bearing system and measures 2.95 inches in diameter. The overall height of the complete caster assembly is 3.94 inches. Load specifications include a dynamic capacity of 132.28 pounds at speeds up to 1.86 miles per hour, with a static load rating of 264.55 pounds, making it suitable for medium-duty material handling applications.
Fixed castor 3.94 in
The Agila fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability in industrial environments. The wheel assembly incorporates a polypropylene body with solid rubber non-marking tread material, ensuring floor protection while maintaining excellent grip and maneuverability. The wheel operates on a plain bearing system and measures 3.94 inches in diameter. The overall height of the complete caster assembly is 5.31 inches. Load specifications include a dynamic load capacity of 132.28 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 264.55 pounds, making this caster suitable for medium-duty material handling and equipment mobility applications.
Fixed castor 4.92 in
The Agila fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability in industrial environments. The wheel assembly incorporates a polypropylene body with solid rubber non-marking tread material, ensuring floor protection while maintaining excellent grip characteristics. The wheel operates on a plain bearing system and measures 4.92 inches in diameter for optimal rolling performance. The complete caster unit has an overall height of 6.3 inches. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 352.74 pounds, making it suitable for medium-duty material handling and equipment mobility applications.
Fixed castor 5.91 in
The Agila is a fixed caster designed for industrial applications requiring reliable mobility solutions. The unit features a rectangular plate fitting that provides secure mounting to equipment frames and bases. The housing is constructed from medium-grade steel sheet, offering robust structural integrity and resistance to mechanical stress in demanding environments. The wheel assembly incorporates a polypropylene body with solid rubber non-marking tread material, ensuring floor protection while maintaining excellent grip characteristics. The wheel operates on a plain bearing system and measures 5.91 inches in diameter. The overall height of the complete caster assembly is 7.28 inches. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds, making it suitable for medium-duty material handling applications.
Fixed castor 3.94 in
The Agila fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability in industrial environments. The wheel incorporates a polypropylene body with solid rubber non-marking tread material, ensuring floor protection while maintaining excellent grip characteristics. Precision ball bearings deliver smooth rolling performance and extended service life. The wheel measures 3.94 inches in diameter, optimized for maneuverability and load distribution. Overall caster height is 5.31 inches, suitable for standard equipment integration. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds, making this caster ideal for medium-duty material handling and equipment mobility applications.
Fixed castor 4.92 in
The Agila fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability in industrial environments. The wheel incorporates a polypropylene body with solid rubber non-marking tread material, ensuring floor protection while maintaining excellent grip characteristics. Precision ball bearings deliver smooth rolling performance and extended service life. The wheel measures 4.92 inches in diameter, optimized for maneuverability and load distribution. Overall caster height is 6.3 inches, suitable for standard equipment integration. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds, making this caster ideal for medium-duty mobile equipment and industrial applications requiring reliable performance.
Frequently Asked Questions
Advantages of Fixed Castors
Fixed castors are designed to provide stable and precise movement, making them the perfect choice for long distance straight-line transport. With their rigid construction, they deliver exceptional lateral stiffness. When combined with two swivel castors, they offer controlled yet manoeuvrable movement, ensuring both direction and flexibility.
TENTE fixed castors offer various benefits:
Straight-line Movement – Fixed castors ensure stable and precise travel along straight paths without unwanted swiveling. This makes them perfect for applications requiring safe, predictable movement.
High Stability – Their rigid design provides superior lateral stability compared to swivel castors. This stability reduces the risk of tipping or drifting, especially under heavy loads.
Controlled Manoeuvrability – When paired with swivel castors, they enable guided but flexible movement.
Higher Load Capacity – Fewer moving parts mean they can handle greater loads compared to similar swivel castors.
Types of Fixed Castors
Fixed castors are available in a wide range of designs to suit different applications — from handling heavy industrial loads to providing smooth mobility for smaller equipment. Each type is engineered to offer unique advantages, ensuring the right balance of stability, control, and durability for your specific needs. Below are some of the most common types of fixed castors and their advantages:
Heavy Duty Fixed Castors
These castors are built for demanding applications, offering high load capacity and exceptional durability. Ideal for industrial settings, they ensure safe and stable transport of heavy machinery, equipment, or large goods. TENTE heavy duty fixed castors are available up to a load capacity of 15.000 kg.
Small Fixed Castors
Compact yet efficient, small, fixed castors are perfect for lightweight equipment and furniture. Their discreet design makes them ideal for space-sensitive applications without compromising on smooth movement. Our smallest fixed castor Compacta is available in an overall height of 13.5 mm.
Fixed Rubber Castors
Fixed rubber castors combine the stability of a fixed design with the smooth, quiet performance of rubber wheels. The rubber tread provides excellent shock absorption, reduces noise, and protects sensitive floor surfaces from damage
Fixed Castors with Brake
A more unconventional yet often asked for choice are fixed castors with brake. For added safety and control, these castors combine the straight-line stability of a fixed wheel with a secure brake. As fixed castors are pre-dominantely combined with swivel castors – which are available with various locking mechanisms – fixed castors rarely require an added locking mechanism. Fixed castors with brake are particularly suited for applications that must not allow any movement when stationary.
Fixed castors are essential in a wide variety of fields of application, ensuring stable and reliable transport across different industries. In healthcare, they are commonly found on equipment such as sterilisation carts, clean room carts, and laundry trolleys, where guided, stable transport is critical. In industrial environments, fixed castors support heavy machinery, forklift trucks, automated shuttle systems, and workshop equipment, offering durable and safe transport over straight routes. Furniture and mobile applications also rely on them for office chairs, roll cages, shopping trolleys, catering carts, and travel equipment, where stability and precision are equally important. No matter the segment, fixed castors combine robust construction with reliable performance to meet a broad range of mobility needs.