Skip to main content Skip to search Skip to main navigation
The Agila fixed caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural support for industrial environments. The wheel assembly incorporates a polypropylene body with thermoplastic rubber tread material, delivering excellent floor protection and quiet operation. The wheel utilizes a plain bearing system and measures 5.91 inches in diameter. The overall height of the complete caster assembly is 7.28 inches. Load specifications include a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 440.92 pounds, making this caster suitable for medium-duty material handling applications requiring reliable performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2478PJO150P52
EAN
4031582385250
Core attributes
Type
Fixed castor
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall height
7.28 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
0.43 in
Plate hole length (Maximum)
2.05 in
Plate hole length (Minimum)
1.75 in
Plate hole width (Maximum)
2.99 in
Plate hole width (Minimum)
2.83 in
Plate length
3.74 in
Plate width
2.76 in
Housing
Fork shape
Broad
Material
Steel sheet, medium
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
5.91 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Skip product gallery

Crossselling

Variants
Swivel castor 5.91 in
Swivel castor 5.91 in
Agila
2470PJO150P52

The Agila swivel caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation. The wheel utilizes a plain bearing system and measures 5.91 inches in diameter. The caster has an overall height of 7.28 inches from mounting surface to top. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility.

5.91 mm
Light Duty
7.28 mm
5.91 mm
Light Duty
7.28 mm
Variants
Swivel castor with total lock 5.91 in
Swivel castor with total lock 5.91 in
Agila
2477PJO150P52

The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility. The caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting compatibility. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for reliable rotation. The wheel measures 5.91 inches in diameter, contributing to an overall caster height of 7.28 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 mph and a static load rating of 440.92 pounds, making it suitable for medium-duty material handling equipment.

5.91 mm
Light Duty
7.28 mm
5.91 mm
Light Duty
7.28 mm
Variants
Swivel castor with directional lock 5.91 in
Swivel castor with directional lock 5.91 in
Agila
2471PJO150P52

The Agila is a swivel caster with directional lock featuring a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional movement and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for reliable rotation. The wheel measures 5.91 inches in diameter. Overall caster height is 7.28 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for medium-duty industrial and commercial applications requiring directional control.

5.91 mm
Light Duty
7.28 mm
5.91 mm
Light Duty
7.28 mm